Menu Search

Setting Tools for Sealing Plugs - Metric

In stock

These Setting Tools, for Sealing Plugs in metric sizes, are designed to aid in effectively installing sealing plugs in various applications. They contribute to a better seal by reducing air or contaminant leakage.

The sealing plugs are fitted into a drilled hole, and the expander ball is pressed into the plug sleeve. The plug ball's separate grooved sealing rings are pressed into the housing material to plug and seal the hole permanently. The ball is held in position. There is no need for threading, reaming, or machining of the O-ring grooves, just tape or sealing.

The product range is offered in hand tool and air tool variants for various installations. Before exerting pressure, please ensure that the ball is fully seated. They are often utilised in pneumatics, hydraulics, fluid power, automotive, industrial, and valve applications.

  • It contributes to a better seal by reducing air or contaminant leakage.
  • Offered in hand tool and air tool variants for various installations.
  • Used in pneumatics, hydraulics, fluid power, automotive, industrial, and valve applications.
  • For metric sizes.
Material: Steel Series Code: SRP0193

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
28 results
Product SKUs information
Item Code Price range Availability d3 x ±0.2 Tool Type l2 d2 l1 d1 View
1 In stock
9.53
0.4
Hand Tool
15.0
5.8
127.0
6.0
Request the lead time here
10.19
0.4
Air Tool
0.4
8.7
100.0
9.0
Request the lead time here
15.88
0.4
Hand Tool
22.0
8.7
127.0
9.0
Request the lead time here
10.19
0.4
Air Tool
0.4
11.7
100.0
12.0
Request the lead time here
15.88
0.4
Hand Tool
30.0
11.7
127.0
12.0
1 In stock
25.40
0.8
Hand Tool
55.0
21.7
127.0
22.0
2 In stock
9.53
0.4
Hand Tool
10.0
2.8
127.0
3.0
1 In stock
10.19
0.4
Air Tool
0.4
4.7
100.0
5.0
Request the lead time here
10.19
0.4
Air Tool
0.4
5.8
100.0
6.0
Request the lead time here
10.19
0.3
Air Tool
0.3
7.8
100.0
8.0
Request the lead time here
10.19
0.6
Air Tool
0.6
15.7
100.0
16.0
Request the lead time here
19.05
0.6
Hand Tool
40.0
15.7
127.0
16.0
Request the lead time here
10.19
0.8
Air Tool
0.8
21.7
100.0
22.0
Request the lead time here
10.19
0.2
Air Tool
0.2
3.8
100.0
4.0
Request the lead time here
9.53
0.2
Hand Tool
10.0
3.8
127.0
4.0
Request the lead time here
9.53
0.4
Hand Tool
18.0
6.8
127.0
7.0
Request the lead time here
9.53
0.3
Hand Tool
20.0
7.8
127.0
8.0
Request the lead time here
15.88
0.4
Hand Tool
25.0
9.8
127.0
10.0
Request the lead time here
19.05
0.4
Hand Tool
35.0
13.7
127.0
14.0
Request the lead time here
10.19
0.6
Air Tool
0.6
17.7
100.0
18.0
  • of 2
Setting Tool 6.0 5.8 127.0 Steel

20250997


Stock Levels
1 In stock
Attributes
  • d1
    6.0
  • d2
    5.8
  • d3
    9.53
  • l1
    127.0
  • l2
    15.0
Setting Tool 9.0 8.7 100.0 Steel

20251048


Stock Levels
Request the lead time here
Attributes
  • d1
    9.0
  • d2
    8.7
  • d3
    10.19
  • l1
    100.0
  • l2
    0.4
Setting Tool 9.0 8.7 127.0 Steel

20251055


Stock Levels
Request the lead time here
Attributes
  • d1
    9.0
  • d2
    8.7
  • d3
    15.88
  • l1
    127.0
  • l2
    22.0
Setting Tool 12.0 11.7 100.0 Steel

20251093


Stock Levels
Request the lead time here
Attributes
  • d1
    12.0
  • d2
    11.7
  • d3
    10.19
  • l1
    100.0
  • l2
    0.4
Setting Tool 12.0 11.7 127.0 Steel

20251109


Stock Levels
Request the lead time here
Attributes
  • d1
    12.0
  • d2
    11.7
  • d3
    15.88
  • l1
    127.0
  • l2
    30.0
Setting Tool 22.0 21.7 127.0 Steel

20251246


Stock Levels
1 In stock
Attributes
  • d1
    22.0
  • d2
    21.7
  • d3
    25.40
  • l1
    127.0
  • l2
    55.0
Setting Tool 3.0 2.8 127.0 Steel

20250935


Stock Levels
2 In stock
Attributes
  • d1
    3.0
  • d2
    2.8
  • d3
    9.53
  • l1
    127.0
  • l2
    10.0
Setting Tool 5.0 4.7 100.0 Steel

20250966


Stock Levels
1 In stock
Attributes
  • d1
    5.0
  • d2
    4.7
  • d3
    10.19
  • l1
    100.0
  • l2
    0.4
Setting Tool 6.0 5.8 100.0 Steel

20250980


Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • d2
    5.8
  • d3
    10.19
  • l1
    100.0
  • l2
    0.4
Setting Tool 8.0 7.8 100.0 Steel

20251024


Stock Levels
Request the lead time here
Attributes
  • d1
    8.0
  • d2
    7.8
  • d3
    10.19
  • l1
    100.0
  • l2
    0.3
Setting Tool 16.0 15.7 100.0 Steel

20251154


Stock Levels
Request the lead time here
Attributes
  • d1
    16.0
  • d2
    15.7
  • d3
    10.19
  • l1
    100.0
  • l2
    0.6
Setting Tool 16.0 15.7 127.0 Steel

20251161


Stock Levels
Request the lead time here
Attributes
  • d1
    16.0
  • d2
    15.7
  • d3
    19.05
  • l1
    127.0
  • l2
    40.0
Setting Tool 22.0 21.7 100.0 Steel

20251239


Stock Levels
Request the lead time here
Attributes
  • d1
    22.0
  • d2
    21.7
  • d3
    10.19
  • l1
    100.0
  • l2
    0.8
Setting Tool 4.0 3.8 100.0 Steel

20250942


Stock Levels
Request the lead time here
Attributes
  • d1
    4.0
  • d2
    3.8
  • d3
    10.19
  • l1
    100.0
  • l2
    0.2
Setting Tool 4.0 3.8 127.0 Steel

20250959


Stock Levels
Request the lead time here
Attributes
  • d1
    4.0
  • d2
    3.8
  • d3
    9.53
  • l1
    127.0
  • l2
    10.0
Setting Tool 7.0 6.8 127.0 Steel

20251017


Stock Levels
Request the lead time here
Attributes
  • d1
    7.0
  • d2
    6.8
  • d3
    9.53
  • l1
    127.0
  • l2
    18.0
Setting Tool 8.0 7.8 127.0 Steel

20251031


Stock Levels
Request the lead time here
Attributes
  • d1
    8.0
  • d2
    7.8
  • d3
    9.53
  • l1
    127.0
  • l2
    20.0
Setting Tool 10.0 9.8 127.0 Steel

20251086


Stock Levels
Request the lead time here
Attributes
  • d1
    10.0
  • d2
    9.8
  • d3
    15.88
  • l1
    127.0
  • l2
    25.0
Setting Tool 14.0 13.7 127.0 Steel

20251130


Stock Levels
Request the lead time here
Attributes
  • d1
    14.0
  • d2
    13.7
  • d3
    19.05
  • l1
    127.0
  • l2
    35.0
Setting Tool 18.0 17.7 100.0 Steel

20251178


Stock Levels
Request the lead time here
Attributes
  • d1
    18.0
  • d2
    17.7
  • d3
    10.19
  • l1
    100.0
  • l2
    0.6
Setting Tool 20.0 19.7 127.0 Steel

20251215


Stock Levels
Request the lead time here
Attributes
  • d1
    20.0
  • d2
    19.7
  • d3
    25.40
  • l1
    127.0
  • l2
    50.0
Setting Tool 20.0 19.7 100.0 Steel

20251208


Stock Levels
Request the lead time here
Attributes
  • d1
    20.0
  • d2
    19.7
  • d3
    10.19
  • l1
    100.0
  • l2
    0.8
Setting Tool 3.0 2.8 100.0 Steel

20250928


Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • d2
    2.8
  • d3
    10.19
  • l1
    100.0
  • l2
    0.4
Setting Tool 5.0 4.7 127.0 Steel

20250973


Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • d2
    4.7
  • d3
    9.53
  • l1
    127.0
  • l2
    12.0
Setting Tool 7.0 6.8 100.0 Steel

20251000


Stock Levels
Request the lead time here
Attributes
  • d1
    7.0
  • d2
    6.8
  • d3
    10.19
  • l1
    100.0
  • l2
    0.4
Setting Tool 10.0 9.8 100.0 Steel

20251079


Stock Levels
Request the lead time here
Attributes
  • d1
    10.0
  • d2
    9.8
  • d3
    10.19
  • l1
    100.0
  • l2
    0.4
Setting Tool 14.0 13.7 100.0 Steel

20251123


Stock Levels
Request the lead time here
Attributes
  • d1
    14.0
  • d2
    13.7
  • d3
    10.19
  • l1
    100.0
  • l2
    0.4
Setting Tool 18.0 17.7 127.0 Steel

20251185


Stock Levels
Request the lead time here
Attributes
  • d1
    18.0
  • d2
    17.7
  • d3
    19.05
  • l1
    127.0
  • l2
    45.0