Menu Search

Shaft Collar Two-Piece

In stock

A Shaft Collar, sometimes called a Shaft Clamp or a Collar Clamp, is a simple but vital machine component. Collar Clamps are most commonly used in power transmission applications, such as in motors and for gearboxes. Shaft Collars can also be used as mechanical stops, locating components and as bearing faces. Shaft Clamps have a simple but effective design, which makes them easy to install.Our Threaded Shaft Collar with Set Screw range is made of Steel with a black appearance. The holding power of a Set Screw Collar is provided by the impingement of the screw into the shaft. Our range has three types to choose from; Type 1 is a Full Set Collar with a grub screw DIN 553, Type 2 is a Semi-Split Collar and Type 3 is a Split Collar - both with a head screw DIN 912.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Essentra Part Number Price range Availability Collar Height Screw Size Bore Diameter Outside Diameter View
Request the lead time here
9.0 mm
M3
6.0 mm
20.0 mm
Request the lead time here
15.0 mm
M6
30.0 mm
55.0 mm
Request the lead time here
15.0 mm
M5
18.0 mm
42.0 mm
Request the lead time here
15.0 mm
M6
28.0 mm
55.0 mm
Request the lead time here
15.0 mm
M6
40.0 mm
65.0 mm
Request the lead time here
11.0 mm
M4
14.0 mm
32.0 mm
Request the lead time here
15.0 mm
M5
20.0 mm
42.0 mm
Request the lead time here
11.0 mm
M4
12.0 mm
30.0 mm
Request the lead time here
9.0 mm
M3
8.0 mm
22.0 mm
Request the lead time here
15.0 mm
M5
22.0 mm
48.0 mm
2 In stock
15.0 mm
M6
32.0 mm
60.0 mm
Request the lead time here
13.0 mm
M5
15.0 mm
36.0 mm
Request the lead time here
13.0 mm
M5
16.0 mm
36.0 mm
Request the lead time here
15.0 mm
M5
25.0 mm
48.0 mm
Request the lead time here
15.0 mm
M6
35.0 mm
60.0 mm
Request the lead time here
11.0 mm
M4
10.0 mm
26.0 mm
Shaft Collar 6.0 mm 20.0 mm M3 Split

10210390


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Outside Diameter
    20.0 mm
  • Material
    Steel
  • Collar Style
    Split
  • Collar Height
    9.0 mm
Shaft Collar 30.0 mm 55.0 mm M6 Split

10210512


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Outside Diameter
    55.0 mm
  • Material
    Steel
  • Collar Style
    Split
  • Collar Height
    15.0 mm
Shaft Collar 18.0 mm 42.0 mm M5 Split

10210468


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    18.0 mm
  • Outside Diameter
    42.0 mm
  • Material
    Steel
  • Collar Style
    Split
  • Collar Height
    15.0 mm
Shaft Collar 28.0 mm 55.0 mm M6 Split

10210505


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    28.0 mm
  • Outside Diameter
    55.0 mm
  • Material
    Steel
  • Collar Style
    Split
  • Collar Height
    15.0 mm
Shaft Collar 40.0 mm 65.0 mm M6 Split

10210543


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Outside Diameter
    65.0 mm
  • Material
    Steel
  • Collar Style
    Split
  • Collar Height
    15.0 mm
Shaft Collar 14.0 mm 32.0 mm M4 Split

10210437


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    14.0 mm
  • Outside Diameter
    32.0 mm
  • Material
    Steel
  • Collar Style
    Split
  • Collar Height
    11.0 mm
Shaft Collar 20.0 mm 42.0 mm M5 Split

10210475


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Outside Diameter
    42.0 mm
  • Material
    Steel
  • Collar Style
    Split
  • Collar Height
    15.0 mm
Shaft Collar 12.0 mm 30.0 mm M4 Split

10210420


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    12.0 mm
  • Outside Diameter
    30.0 mm
  • Material
    Steel
  • Collar Style
    Split
  • Collar Height
    11.0 mm
Shaft Collar 8.0 mm 22.0 mm M3 Split

10210406


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Outside Diameter
    22.0 mm
  • Material
    Steel
  • Collar Style
    Split
  • Collar Height
    9.0 mm
Shaft Collar 22.0 mm 48.0 mm M5 Split

10210482


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    22.0 mm
  • Outside Diameter
    48.0 mm
  • Material
    Steel
  • Collar Style
    Split
  • Collar Height
    15.0 mm
Shaft Collar 32.0 mm 60.0 mm M6 Split

10210529


Stock Levels
2 In stock
Attributes
  • Bore Diameter
    32.0 mm
  • Outside Diameter
    60.0 mm
  • Material
    Steel
  • Collar Style
    Split
  • Collar Height
    15.0 mm
Shaft Collar 15.0 mm 36.0 mm M5 Split

10210444


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    15.0 mm
  • Outside Diameter
    36.0 mm
  • Material
    Steel
  • Collar Style
    Split
  • Collar Height
    13.0 mm
Shaft Collar 16.0 mm 36.0 mm M5 Split

10210451


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    16.0 mm
  • Outside Diameter
    36.0 mm
  • Material
    Steel
  • Collar Style
    Split
  • Collar Height
    13.0 mm
Shaft Collar 25.0 mm 48.0 mm M5 Split

10210499


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Outside Diameter
    48.0 mm
  • Material
    Steel
  • Collar Style
    Split
  • Collar Height
    15.0 mm
Shaft Collar 35.0 mm 60.0 mm M6 Split

10210536


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    35.0 mm
  • Outside Diameter
    60.0 mm
  • Material
    Steel
  • Collar Style
    Split
  • Collar Height
    15.0 mm
Shaft Collar 10.0 mm 26.0 mm M4 Split

10210413


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Outside Diameter
    26.0 mm
  • Material
    Steel
  • Collar Style
    Split
  • Collar Height
    11.0 mm