Quantity | Unit price |
---|---|
2 - 9 | £ 34.7203 |
10 - 19 | £ 34.0221 |
20 - 49 | £ 33.3239 |
50 + | £ 32.6256 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bore Diameter | 28.0 mm |
---|---|
Bore Diameter | 1.102 in |
Outside Diameter | 55.0 mm |
Outside Diameter | 2.165 in |
Collar Style | Split |
Collar Height | 15.0 mm |
Collar Height | 0.591 in |
Coupling Style | Socket Head Screw Clamp |
Commodity Code | 7326909890 |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue