Sheet Metal Plugs are used to blank holes during transportation and can be used on finished sheet metal products, to provide a clean finish. The plug protects the handler from machine cut holes, in the sheet metal, containing hazardous shards around the edges.
The plug can also protect internal threads from damage during transportation. The variable hole part design allows each part to plug a variety of sheet metal hole sizes.
This is an interesting choice if your project requires multiple holes to be protected, yet you prefer a consistent design for a great overall appearance. Typically used in a variety of sheet metal panel applications, on products from various industries.
Material: ABS Colour: Black Series Code: SRTFLH
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d1 | d2 | Minimum Panel Thickness | h1 | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0848 - £ 0.132 | Request the lead time here |
0.5 in
12.7 mm
|
0.996 in
25.3 mm
|
0.724 in
18.4 mm
|
0.866 in
22.0 mm
|
0.031 in
0.8 mm
|
0.079 in
2.0 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0982 - £ 0.1528 | 2500 In stock |
0.516 in
13.1 mm
|
1.705 in
43.3 mm
|
1.378 in
35.0 mm
|
1.575 in
40.0 mm
|
0.031 in
0.8 mm
|
0.079 in
2.0 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0718 - £ 0.1117 | Request the lead time here |
0.492 in
12.5 mm
|
0.728 in
18.5 mm
|
0.453 in
11.5 mm
|
0.571 in
14.5 mm
|
0.031 in
0.8 mm
|
0.079 in
2.0 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0682 - £ 0.1061 | 1000 In stock |
0.52 in
13.2 mm
|
0.63 in
16.0 mm
|
0.374 in
9.5 mm
|
0.512 in
13.0 mm
|
0.031 in
0.8 mm
|
0.079 in
2.0 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0891 - £ 0.1387 | 100 In stock |
0.539 in
13.7 mm
|
1.28 in
32.5 mm
|
0.866 in
22.0 mm
|
1.063 in
27.0 mm
|
0.031 in
0.8 mm
|
0.079 in
2.0 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0783 - £ 0.1218 | Request the lead time here |
0.472 in
12.0 mm
|
0.846 in
21.5 mm
|
0.591 in
15.0 mm
|
0.709 in
18.0 mm
|
0.031 in
0.8 mm
|
0.079 in
2.0 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0935 - £ 0.1455 | 2900 In stock |
0.531 in
13.5 mm
|
1.378 in
35.0 mm
|
1.063 in
27.0 mm
|
1.299 in
33.0 mm
|
0.031 in
0.8 mm
|
0.079 in
2.0 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1032 - £ 0.1605 | Request the lead time here |
0.539 in
13.7 mm
|
2.067 in
52.5 mm
|
1.752 in
44.5 mm
|
1.929 in
49.0 mm
|
0.031 in
0.8 mm
|
0.079 in
2.0 mm
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue