Quantity | Unit price |
---|---|
100 - 999 | £ 0.104 |
1000 - 4999 | £ 0.0743 |
5000 + | £ 0.0669 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 16.0 mm |
---|---|
D | 0.63 in |
h1 | 2.0 mm |
h1 | 0.079 in |
Compatible Panel Thickness Range | 0.8 - 3.2 mm |
Compatible Panel Thickness Range | 0.031 - 0.126 in |
Material | ABS |
Colour | Black |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.