Thumb Tack Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
The thumb tack on the suction cup's back side is intended to add another point of stability by enabling the suction cup to be firmly driven into a surface, resulting in a more stable grasp.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cup Diameter | View | |
|---|---|---|---|---|
| £ 0.2749 - £ 0.683 | Request the lead time here |
1.654 in
42.0 mm
|
||
| 10280119 | £ 0.6123 - £ 1.3447 | 6040 In stock |
1.575 in
40.0 mm
|
|
| £ 0.2636 - £ 0.2693 | Request the lead time here |
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue