10380666
466907
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.3622 |
| 5000 + | £ 0.3548 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 38.1 mm |
|---|---|
| Compatible Hole Diameter | 1.5 in |
| Maximum Panel Thickness | 0.126 in |
| Maximum Panel Thickness | 3.2 mm |
| Overall Diameter | 1.579 in |
| Overall Diameter | 40.1 mm |
| Overall Height | 10.7 mm |
| Overall Height | 0.421 in |
| Approximate Cable Holding Diameter | 31.7 mm |
| Approximate Cable Holding Diameter | 1.248 in |
| Bushing Type | Closed |
| Colour | Black |
| Full Material | Polyamide 66 |
| Material | PA |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue