Menu Search

Snap-fit Bushings

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilised Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated


Series Code :SR1706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Overall Diameter Colour Maximum Panel Thickness Full Material Overall Height View
£ 0.1559 - £ 0.1615 52100 In stock
30.9 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.084 - £ 0.0876 5680 In stock
9.9 mm
12.7 mm
14.7 mm
Black
6.4 mm
Polyamide 66
14.3 mm
10259085 £ 0.0625 - £ 0.0652 12997 In stock
5.5 mm
7.1 mm
14.3 mm
Black
1.6 mm
Polyamide 66
5.9 mm
10021446 £ 0.2026 - £ 0.2112 23900 In stock
33.3 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.1695 - £ 0.1767 Request the lead time here
20.6 mm
25.4 mm
11.0 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.1559 - £ 0.1615 7500 In stock
30.9 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.2026 - £ 0.2112 9446 In stock
37.3 mm
Black
3.2 mm
Polyamide 66
11.5 mm
10259023 £ 0.2002 - £ 0.209 1867 In stock
25.4 mm
31.8 mm
8.7 mm
Black
6.4 mm
Polyamide 66
14.3 mm
£ 0.069 - £ 0.072 12812 In stock
5.5 mm
8.7 mm
16.7 mm
Black
1.6 mm
Polyamide 66
6.4 mm
£ 0.1457 - £ 0.1516 10526 In stock
22.3 mm
25.4 mm
10.3 mm
Black
1.6 mm
Polyamide 66
6.4 mm
10262023 £ 0.1307 - £ 0.1362 838 In stock
13.9 mm
19.0 mm
10.3 mm
Black
3.2 mm
Heat Stabilized Nylon 6/6
10.3 mm
£ 0.3548 - £ 0.3622 1998 In stock
31.7 mm
38.1 mm
40.1 mm
Black
3.2 mm
Polyamide 66
10.7 mm
£ 0.0924 - £ 0.1005 1005 In stock
16.7 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.3231 - £ 0.3359 Request the lead time here
21.4 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.1078 - £ 0.1124 1197 In stock
21.4 mm
Black
3.2 mm
Polyamide 66
10.3 mm
10316252 £ 0.4351 - £ 0.4535 Request the lead time here
33.5 mm
Black
3.1 mm
Polyamide 66
11.5 mm
£ 0.0833 - £ 0.0868 241 In stock
16.7 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.14 - £ 0.146 1023 In stock
18.2 mm
Black
3.2 mm
Polyamide 66
10.3 mm
10021323 £ 0.0647 - £ 0.0674 97928 In stock
9.5 mm
Black
1.57 mm
Polyamide 66
7.9 mm
£ 0.082 - £ 0.0854 Request the lead time here
15.1 mm
Black
1.57 mm
Polyamide 66
6.35 mm
  • of 8
Snap Fit Bushing Nylon 6/6 Black

10021439

Price Range
£ 0.1615 - £ 0.1559

Stock Levels
52100 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    30.9 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 12.7 mm 9.9 mm 6.4 mm PA Black

10258972

Price Range
£ 0.0876 - £ 0.084

Stock Levels
5680 In stock
Attributes
  • Compatible Hole Diameter
    12.7 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Diameter
    14.7 mm
  • Overall Height
    14.3 mm
  • Approximate Cable Holding Diameter
    9.9 mm
Snap Fit Bushing 7.1 mm 5.5 mm 1.6 mm PA Black

10259085

Price Range
£ 0.0652 - £ 0.0625

Stock Levels
12997 In stock
Attributes
  • Compatible Hole Diameter
    7.1 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    14.3 mm
  • Overall Height
    5.9 mm
  • Approximate Cable Holding Diameter
    5.5 mm
Snap Fit Bushing Nylon 6/6 Black

10021446

Price Range
£ 0.2112 - £ 0.2026

Stock Levels
23900 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    33.3 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 25.4 mm 20.6 mm 3.2 mm PA Black

10434956

Price Range
£ 0.1767 - £ 0.1695

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    25.4 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    11.0 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    20.6 mm
Snap Fit Bushing Nylon 6/6 Black

10021415

Price Range
£ 0.1615 - £ 0.1559

Stock Levels
7500 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    30.9 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021453

Price Range
£ 0.2112 - £ 0.2026

Stock Levels
9446 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    37.3 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 31.8 mm 25.4 mm 6.4 mm PA Black

10259023

Price Range
£ 0.209 - £ 0.2002

Stock Levels
1867 In stock
Attributes
  • Compatible Hole Diameter
    31.8 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Diameter
    8.7 mm
  • Overall Height
    14.3 mm
  • Approximate Cable Holding Diameter
    25.4 mm
Snap Fit Bushing 8.7 mm 5.5 mm 1.6 mm PA Black

10259092

Price Range
£ 0.072 - £ 0.069

Stock Levels
12812 In stock
Attributes
  • Compatible Hole Diameter
    8.7 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    6.4 mm
  • Approximate Cable Holding Diameter
    5.5 mm
Snap Fit Bushing 25.4 mm 22.3 mm 1.6 mm PA Black

10259139

Price Range
£ 0.1516 - £ 0.1457

Stock Levels
10526 In stock
Attributes
  • Compatible Hole Diameter
    25.4 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    10.3 mm
  • Overall Height
    6.4 mm
  • Approximate Cable Holding Diameter
    22.3 mm
Snap Fit Bushing 19.0 mm 13.9 mm 3.2 mm PA Black

10262023

Price Range
£ 0.1362 - £ 0.1307

Stock Levels
838 In stock
Attributes
  • Compatible Hole Diameter
    19.0 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    10.3 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    13.9 mm
Snap Fit Bushing 38.1 mm 31.7 mm 3.2 mm PA Black

10380666

Price Range
£ 0.3622 - £ 0.3548

Stock Levels
1998 In stock
Attributes
  • Compatible Hole Diameter
    38.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    40.1 mm
  • Overall Height
    10.7 mm
  • Approximate Cable Holding Diameter
    31.7 mm
Snap Fit Bushing Nylon 6/6 Black

10112250

Price Range
£ 0.1005 - £ 0.0924

Stock Levels
1005 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10112298

Price Range
£ 0.3359 - £ 0.3231

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    21.4 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021354

Price Range
£ 0.1124 - £ 0.1078

Stock Levels
1197 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    21.4 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10316252

Price Range
£ 0.4535 - £ 0.4351

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.1 mm
  • Overall Diameter
    33.5 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021309

Price Range
£ 0.0868 - £ 0.0833

Stock Levels
241 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10112267

Price Range
£ 0.146 - £ 0.14

Stock Levels
1023 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    18.2 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021323

Price Range
£ 0.0674 - £ 0.0647

Stock Levels
97928 In stock
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    9.5 mm
  • Overall Height
    7.9 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021293

Price Range
£ 0.0854 - £ 0.082

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    15.1 mm
  • Overall Height
    6.35 mm
  • Colour
    Black
  • Full Material
    Polyamide 66