Quantity | Unit price |
---|---|
1000 - 2499 | £ 0.9671 |
2500 + | £ 0.9477 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
h1 | 2.0 mm |
---|---|
h1 | 0.079 in |
h2 | 17.0 mm |
h2 | 0.669 in |
Type | 2 |
Cap Type | Protects Nut |
Colour | Black |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.