Nut Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.
They improve the finished appearance, while providing protection against dirt, damage and long-term exposure to the surrounding environment.
Our range features four type options; Type 1 can be used to protect bolts, screws and nuts, Type 2 protects a washer in addition to the bolts, screws and nuts and Types 3 and 4 can extend to accommodate large studs. Available to fit various bolt thread sizes - you are sure to find an option for your application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Diameter | Compatible Nut Size | Overall Height | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.8817 - £ 2.9264 | 4345 In stock |
0.945 in
24.0 mm
|
M10
|
0.681 in
17.3 mm
|
|||||||
£ 1.1883 - £ 3.2858 | 3699 In stock |
1.902 in
48.3 mm
|
M24
|
1.555 in
39.5 mm
|
|||||||
£ 0.4668 - £ 1.2861 | 1565 In stock |
1.043 in
26.5 mm
|
M12
|
0.846 in
21.5 mm
|
|||||||
£ 1.2979 - £ 3.5682 | 2000 In stock |
1.913 in
48.6 mm
|
M24
|
1.713 in
43.5 mm
|
|||||||
£ 5.8049 - £ 15.9928 | 502 In stock |
1.602 in
40.7 mm
|
M20
|
3.622 in
92.0 mm
|
|||||||
£ 7.3246 - £ 20.2027 | 583 In stock |
1.921 in
48.8 mm
|
M24
|
4.016 in
102.0 mm
|
|||||||
£ 0.575 - £ 1.9176 | 7951 In stock |
0.732 in
18.6 mm
|
M8
|
0.579 in
14.7 mm
|
|||||||
£ 0.8159 - £ 2.2487 | 3098 In stock |
1.602 in
40.7 mm
|
M20
|
1.409 in
35.8 mm
|
|||||||
£ 0.9337 - £ 0.9528 | 2003 In stock |
0.945 in
24.0 mm
|
M10
|
0.728 in
18.5 mm
|
|||||||
£ 1.1432 - £ 3.1574 | 1000 In stock |
1.717 in
43.6 mm
|
M22
|
1.63 in
41.4 mm
|
|||||||
£ 4.6412 - £ 12.8096 | 514 In stock |
1.272 in
32.3 mm
|
M16
|
2.441 in
62.0 mm
|
|||||||
£ 6.0788 - £ 16.7372 | 1308 In stock |
1.634 in
41.5 mm
|
M20
|
3.74 in
95.0 mm
|
|||||||
£ 0.4449 - £ 1.5145 | 792 In stock |
0.571 in
14.5 mm
|
M6
|
0.472 in
12.0 mm
|
|||||||
£ 0.753 - £ 2.0741 | 4827 In stock |
1.28 in
32.5 mm
|
M16
|
1.276 in
32.4 mm
|
|||||||
£ 0.7146 - £ 0.7146 | 159722 In stock |
0.748 in
19.0 mm
|
M8
|
0.61 in
15.5 mm
|
|||||||
£ 0.8762 - £ 2.4156 | 4688 In stock |
1.634 in
41.5 mm
|
M20
|
1.543 in
39.2 mm
|
|||||||
£ 3.4364 - £ 9.4724 | 1332 In stock |
1.043 in
26.5 mm
|
M12
|
1.929 in
49.0 mm
|
|||||||
£ 3.3406 - £ 9.1644 | 1582 In stock |
1.043 in
26.5 mm
|
M12
|
1.969 in
50.0 mm
|
|||||||
£ 1.0555 - £ 3.4655 | 836 In stock |
1.043 in
26.5 mm
|
M12
|
0.74 in
18.8 mm
|
|||||||
463657 | £ 0.4668 - £ 1.589 | 21734 In stock |
0.575 in
14.6 mm
|
M6
|
0.563 in
14.3 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue