Menu Search

Telescopic Nut Cap M10 23.8 mm 35.0 mm LDPE Black

This protection cap protects a washer in addition to the bolt and nut, in a fastening assembly. It features an extendable head for large studs. Made from Low-Density Polyethylene (LDPE).
Item code:

463667

2536 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 1.6292
Standard pack: 500

Order in multiple of 500

Total price:

£ 814.60

500 x £ 1.6292

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Fitting Style Snap-On
Items Protected Nut
Overall Diameter 23.8 mm
Overall Height 35.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us