Quantity | Unit price |
---|---|
50 - 499 | £ 9.6145 |
500 + | £ 3.4879 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
h2 | 49.0 mm |
---|---|
h2 | 1.929 in |
Type | 3 |
Cap Type | Protects Nut |
Colour | Black |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.