Mini Snap Rivets that have a male and female part. Made from Nylon 6/6 that is rated UL94 V2, RMS-01. They offer the perfect solution for fixing two panels together, all with a simple snap.
Quickly install by pressing the male and female pieces together. These mini nylon snap rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Rivet Type | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
---|---|---|---|---|---|---|---|---|
£ 0.1085 - £ 0.1339 | 25560 In stock |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.189 in
4.8 mm
|
0.5 in
12.7 mm
|
||
£ 0.0489 - £ 0.0604 | 3897 In stock |
Male Barbed Rivet
|
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.012 in
0.3 mm
|
0.252 in
6.4 mm
|
||
£ 0.0489 - £ 0.0604 | 19652 In stock |
Male Barbed Rivet
|
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
£ 0.0743 - £ 0.0918 | 2000 In stock |
Male Barbed Rivet
|
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.031 in
0.8 mm
|
0.374 in
9.5 mm
|
||
£ 0.0743 - £ 0.0918 | Request the lead time here |
Male Barbed Rivet
|
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.091 in
2.3 mm
|
0.374 in
9.5 mm
|
||
£ 0.1085 - £ 0.1339 | 1672 In stock |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
0.5 in
12.7 mm
|
||
£ 0.1085 - £ 0.1339 | 29690 In stock |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
||
£ 0.0391 - £ 0.0482 | 79419 In stock |
Female Barbed Rivet
|
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
||
£ 0.1139 - £ 0.1186 | Request the lead time here |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
0.091 in
2.3 mm
|
0.031 in
0.8 mm
|
0.402 in
10.2 mm
|
||
£ 0.1139 - £ 0.1186 | 900 In stock |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
0.091 in
2.3 mm
|
0.185 in
4.7 mm
|
0.402 in
10.2 mm
|
||
£ 0.1139 - £ 0.1186 | 8000 In stock |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
0.091 in
2.3 mm
|
0.059 in
1.5 mm
|
0.402 in
10.2 mm
|
||
£ 0.1139 - £ 0.1186 | 13464 In stock |
Male
|
0.126 in
3.2 mm
|
0.091 in
2.3 mm
|
0.248 in
6.3 mm
|
0.402 in
10.2 mm
|
||
£ 0.1139 - £ 0.1186 | 6343 In stock |
Male
|
0.126 in
3.2 mm
|
0.091 in
2.3 mm
|
0.098 in
2.5 mm
|
0.402 in
10.2 mm
|
||
£ 0.1081 - £ 0.1127 | 11748 In stock |
Female
|
0.126 in
3.2 mm
|
0.091 in
2.3 mm
|
0.039 in
1.0 mm
|
0.402 in
10.2 mm
|
||
£ 0.0306 - £ 0.0306 | Request the lead time here |
Female Barbed Rivet
|
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
||
£ 0.058 - £ 0.0868 | Request the lead time here |
Male
|
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.012 in
0.3 mm
|
0.252 in
6.4 mm
|
||
£ 0.0273 - £ 0.0337 | 9885 In stock |
Female Barbed Rivet
|
0.213 in
5.4 mm
|
0.161 in
4.1 mm
|
0.22 in
5.6 mm
|
0.374 in
9.5 mm
|
||
£ 0.0268 - £ 0.033 | 20977 In stock |
Male Barbed Rivet
|
0.213 in
5.4 mm
|
0.083 in
2.1 mm
|
0.217 in
5.5 mm
|
0.378 in
9.6 mm
|
||
£ 0.024 - £ 0.025 | Request the lead time here |
Ratchet Rivet
|
0.213 in
5.4 mm
|
0.083 in
2.1 mm
|
0.217 in
5.5 mm
|
0.378 in
9.6 mm
|
||
£ 0.0817 - £ 0.1009 | Request the lead time here |
Male
|
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.091 in
2.3 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.