Our Snap fasteners features a Nylon 6/6 option, an option made from Low Density Polyethylene (LDPE), and an LDPE option that has a Polypropylene (PP) clip.
The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.
Series Code :SR1990
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Male Clip Shank Length | Maximum Compatible Panel Thickness | Compatible Hole Diameter Range | Female Washer Stem Length | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.1163 - £ 0.1163 | 21463 In stock |
Black
|
LDPE;PP
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.197 - 0.394 in
5.0 - 10.0 mm
|
|
||
8502440908VR | £ 0.1945 - £ 0.2028 | 20181 In stock |
White
|
LDPE;PP
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
|
£ 0.207 - £ 0.2153 | 1972 In stock |
White
|
LDPE;PP
|
1.732 in
44.0 mm
|
1.811 in
46.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.138 - £ 0.1431 | 10998 In stock |
Transparent
|
LDPE;PP
|
1.102 in
28.0 mm
|
1.181 in
30.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.1431 - £ 0.1486 | 6780 In stock |
Transparent
|
LDPE;PP
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.0708 - £ 0.0874 | 28587 In stock |
Natural
|
Nylon
|
0.374 in
9.5 mm
|
0.291 in
7.4 mm
|
0.094 in
2.4 mm
|
0.374 in
9.5 mm
|
||
27AMR1252187 | £ 0.0865 - £ 0.1068 | 31446 In stock |
Natural
|
Nylon
|
2.311 in
58.7 mm
|
2.189 in
55.6 mm
|
0.122 in
3.1 mm
|
2.311 in
58.7 mm
|
|
£ 0.7253 - £ 0.7559 | 78 In stock |
Black
|
LDPE
|
0.866 in
22.0 mm
|
0.394 in
10.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.0539 - £ 0.0665 | 3000 In stock |
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
0.094 in
2.4 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.