Menu Search

Spherical Rod Ends - Female Thread, Polymer

In production

Our Polymer Rod Ends are suitable for arduous environments thanks to their resistance to weak acids and corrosion in humid conditions. They offer good resistance to dirt and dust thanks to their dry-running and self-lubricating properties. They are ideal for applications of rotating, oscillating and linear movement and offer compensation of misalignment and edge loads. They also provide high vibration dampening and electrical insulation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability Thread Size Ball Housing Diameter Rod End to Ball Center Length Ball Stud Thread Length View
£ 54.1507 - £ 54.1507 Request the lead time here
M6
31.0 mm
29.6 mm
7.5 mm
£ 63.2066 - £ 63.2066 Request the lead time here
M8
39.0 mm
37.2 mm
9.0 mm
£ 60.9294 - £ 60.9294 Request the lead time here
M6
31.0 mm
29.7 mm
9.0 mm
£ 82.4765 - £ 82.4765 Request the lead time here
M8
49.0 mm
46.1 mm
15.0 mm
£ 69.3666 - £ 69.3666 Request the lead time here
M8
39.0 mm
37.1 mm
7.5 mm
£ 60.3371 - £ 60.3371 Request the lead time here
M6
31.0 mm
29.7 mm
7.5 mm
£ 31.748 - £ 31.748 Request the lead time here
M8
19.0 mm
29.5 mm
10.0 mm
£ 35.1966 - £ 35.1966 Request the lead time here
M10
21.0 mm
33.5 mm
12.0 mm
£ 88.2549 - £ 88.2549 Request the lead time here
M8
49.0 mm
46.2 mm
12.0 mm
£ 70.0774 - £ 70.0774 Request the lead time here
M8
39.0 mm
37.1 mm
12.0 mm
£ 47.1482 - £ 47.1482 Request the lead time here
M5
23.0 mm
21.7 mm
6.0 mm
1505322 £ 27.1148 - £ 27.1148 Request the lead time here
M6
17.0 mm
25.0 mm
8.0 mm
£ 81.6473 - £ 81.6473 Request the lead time here
M8
49.0 mm
46.1 mm
12.0 mm
£ 69.722 - £ 69.722 Request the lead time here
M8
39.0 mm
37.1 mm
9.0 mm
£ 88.8209 - £ 88.8209 Request the lead time here
M8
49.0 mm
46.2 mm
12.0 mm
£ 34.3147 - £ 34.3147 Request the lead time here
M10
21.0 mm
33.5 mm
12.0 mm
£ 39.0401 - £ 39.0401 Request the lead time here
M12
28.0 mm
44.0 mm
15.0 mm
£ 60.6399 - £ 60.6399 Request the lead time here
M6
31.0 mm
29.7 mm
8.0 mm
£ 54.3745 - £ 54.3745 Request the lead time here
M6
31.0 mm
29.6 mm
9.0 mm
£ 63.2066 - £ 63.2066 Request the lead time here
M8
39.0 mm
37.2 mm
12.0 mm
  • of 2
Ball Joint 18.0 mm (DIA) M6 Aluminium

1505341

Price Range
£ 54.1507 - £ 54.1507

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Rod End to Ball Center Length
    29.6 mm
  • Thread Size
    M6
  • Ball Stud Thread Length
    7.5 mm
  • Type
    Swivel Ball Joint
Ball Joint 24.0 mm (DIA) M8 Aluminium

1505355

Price Range
£ 63.2066 - £ 63.2066

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.2 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    9.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 18.0 mm (DIA) M6 Aluminium

1505342

Price Range
£ 60.9294 - £ 60.9294

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Rod End to Ball Center Length
    29.7 mm
  • Thread Size
    M6
  • Ball Stud Thread Length
    9.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 28.0 mm (DIA) M8 Aluminium

1505367

Price Range
£ 82.4765 - £ 82.4765

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Rod End to Ball Center Length
    46.1 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    15.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 24.0 mm (DIA) M8 Aluminium

1505352

Price Range
£ 69.3666 - £ 69.3666

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.1 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    7.5 mm
  • Type
    Swivel Ball Joint
Ball Joint 18.0 mm (DIA) M6 Aluminium

1505340

Price Range
£ 60.3371 - £ 60.3371

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Rod End to Ball Center Length
    29.7 mm
  • Thread Size
    M6
  • Ball Stud Thread Length
    7.5 mm
  • Type
    Swivel Ball Joint
Ball Joint M8 19.0 mm (DIA) Steel

1505326

Price Range
£ 31.748 - £ 31.748

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    19.0 mm
  • Rod End to Ball Center Length
    29.5 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    10.0 mm
  • Type
    Ball Joint
Ball Joint M10 21.0 mm (DIA) Steel

1505315

Price Range
£ 35.1966 - £ 35.1966

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    21.0 mm
  • Rod End to Ball Center Length
    33.5 mm
  • Thread Size
    M10
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Ball Joint
Ball Joint 28.0 mm (DIA) M8 Aluminium

1505370

Price Range
£ 88.2549 - £ 88.2549

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Rod End to Ball Center Length
    46.2 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 24.0 mm (DIA) M8 Aluminium

1505358

Price Range
£ 70.0774 - £ 70.0774

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.1 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 14.0 mm (DIA) M5 Aluminium

1505334

Price Range
£ 47.1482 - £ 47.1482

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    23.0 mm
  • Rod End to Ball Center Length
    21.7 mm
  • Thread Size
    M5
  • Ball Stud Thread Length
    6.0 mm
  • Type
    Swivel Ball Joint
Ball Joint M6 17.0 mm (DIA) Steel

1505322

Price Range
£ 27.1148 - £ 27.1148

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    17.0 mm
  • Rod End to Ball Center Length
    25.0 mm
  • Thread Size
    M6
  • Ball Stud Thread Length
    8.0 mm
  • Type
    Ball Joint
Ball Joint 28.0 mm (DIA) M8 Aluminium

1505371

Price Range
£ 81.6473 - £ 81.6473

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Rod End to Ball Center Length
    46.1 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 24.0 mm (DIA) M8 Aluminium

1505354

Price Range
£ 69.722 - £ 69.722

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.1 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    9.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 28.0 mm (DIA) M8 Aluminium

1505362

Price Range
£ 88.8209 - £ 88.8209

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Rod End to Ball Center Length
    46.2 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint
Ball Joint M10 21.0 mm (DIA) Steel

1505314

Price Range
£ 34.3147 - £ 34.3147

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    21.0 mm
  • Rod End to Ball Center Length
    33.5 mm
  • Thread Size
    M10
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Ball Joint
Ball Joint M12 28.0 mm (DIA) Steel

1505319

Price Range
£ 39.0401 - £ 39.0401

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    28.0 mm
  • Rod End to Ball Center Length
    44.0 mm
  • Thread Size
    M12
  • Ball Stud Thread Length
    15.0 mm
  • Type
    Ball Joint
Ball Joint 18.0 mm (DIA) M6 Aluminium

1505338

Price Range
£ 60.6399 - £ 60.6399

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Rod End to Ball Center Length
    29.7 mm
  • Thread Size
    M6
  • Ball Stud Thread Length
    8.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 18.0 mm (DIA) M6 Aluminium

1505343

Price Range
£ 54.3745 - £ 54.3745

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Rod End to Ball Center Length
    29.6 mm
  • Thread Size
    M6
  • Ball Stud Thread Length
    9.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 24.0 mm (DIA) M8 Aluminium

1505359

Price Range
£ 63.2066 - £ 63.2066

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.2 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint