Quantity | Unit price |
---|---|
1000 + | £ 1.0199 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Fitting Style | Screw |
Full Material | Stainless Steel SAE 30301 |
Compatible Thread Sizes (All) | #6,M3.5 |
Base Length | 40.9 mm |
Base Length | 1.61 in |
Overall Width | 7.9 mm |
Overall Width | 0.311 in |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.