Menu Search

Slide Latch 154.0 mm (L) Steel

Item code:

275163E

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 25

Order any quantity

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Finish Zinc Plated
Style With stud
Bolt Diameter 12.0 mm
Bolt Projection 29.0 mm
Overall Body Length 154.0 mm
Overall Body Width 42.0 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us