Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.
Material: PVC Colour: Black Series Code: SR1523
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | AxA | View | |
|---|---|---|---|---|---|
| £ 0.4408 - £ 0.4592 | Request the lead time here |
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.6158 - £ 1.6867 | Request the lead time here |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.3812 - £ 0.3968 | Request the lead time here |
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.2147 - £ 1.2657 | Request the lead time here |
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.4635 - £ 0.4819 | Request the lead time here |
0.984 in
25.0 mm
|
0.748 in
19.0 mm
|
||
| £ 0.4493 - £ 0.4691 | Request the lead time here |
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.4535 - £ 0.472 | Request the lead time here |
0.591 in
15.0 mm
|
0.748 in
19.0 mm
|
||
| £ 2.9199 - £ 2.9766 | Request the lead time here |
1.575 in
40.0 mm
|
1.969 in
50.0 mm
|
||
| £ 1.2345 - £ 1.2856 | Request the lead time here |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.7611 - £ 0.7937 | Request the lead time here |
0.984 in
25.0 mm
|
0.5 in
12.7 mm
|
||
| £ 0.8291 - £ 0.8646 | Request the lead time here |
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue