Open Rubber Grommets have snap-in design enables quick and easy installation.
Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;
Colour: Black
You may also be interested in our range of Blanking Plugs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Inside Diameter | Panel Thickness | View | |
---|---|---|---|---|---|---|
15099 | £ 0.2682 - £ 0.6592 | 4286 In stock |
0.992 in
25.2 mm
|
0.728 in
18.5 mm
|
0.063 in
1.6 mm
|
|
£ 0.7017 - £ 1.4737 | 3459 In stock |
1.457 in
37.0 mm
|
1.228 in
31.2 mm
|
0.063 in
1.6 mm
|
||
£ 0.0801 - £ 0.0801 | Request the lead time here |
0.406 in
10.3 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
||
£ 0.0779 - £ 0.0794 | 11113 In stock |
0.252 in
6.4 mm
|
0.177 in
4.5 mm
|
0.047 in
1.2 mm
|
||
£ 0.0897 - £ 0.0915 | 400 In stock |
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.7643 - £ 0.7948 | Request the lead time here |
0.709 in
18.0 mm
|
0.551 in
14.0 mm
|
0.079 in
2.0 mm
|
||
£ 1.4591 - £ 3.4132 | Request the lead time here |
1.22 in
31.0 mm
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.3071 - £ 0.314 | 26000 In stock |
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.7253 - £ 0.7559 | 8253 In stock |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.0712 - £ 0.0728 | 12703 In stock |
0.472 in
12 mm
|
0.315 in
8 mm
|
0.039 in
1 mm
|
||
498045 | £ 0.0628 - £ 0.064 | 27393 In stock |
0.472 in
12 mm
|
0.394 in
10 mm
|
0.039 in
1 mm
|
|
£ 0.09 - £ 0.0918 | 9643 In stock |
0.591 in
15 mm
|
0.433 in
11 mm
|
0.039 in
1 mm
|
||
£ 0.1061 - £ 0.1082 | 24512 In stock |
0.709 in
18 mm
|
0.472 in
12 mm
|
0.039 in
1 mm
|
||
498057 | £ 0.1542 - £ 0.157 | 7528 In stock |
0.866 in
22 mm
|
0.63 in
16 mm
|
0.039 in
1 mm
|
|
498061 | £ 0.1834 - £ 0.1875 | 89050 In stock |
0.866 in
22 mm
|
0.63 in
16 mm
|
0.157 in
4 mm
|
|
498065 | £ 0.0397 - £ 0.0405 | 7569 In stock |
0.197 in
5 mm
|
0.118 in
3 mm
|
0.039 in
1 mm
|
|
498069 | £ 0.1473 - £ 0.1556 | 5446 In stock |
0.276 in
7.0 mm
|
0.189 in
4.8 mm
|
0.059 in
1.5 mm
|
|
£ 0.048 - £ 0.049 | 36426 In stock |
0.315 in
8 mm
|
0.236 in
6 mm
|
0.039 in
1 mm
|
||
498077 | £ 0.0547 - £ 0.0558 | 112145 In stock |
0.354 in
9 mm
|
0.236 in
6 mm
|
0.079 in
2 mm
|
|
498081 | £ 0.0712 - £ 0.0728 | 3500 In stock |
0.394 in
10 mm
|
0.236 in
6 mm
|
0.059 in
1.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.