Menu Search

Standard Open Grommets

In stock

Open Rubber Grommets have snap-in design enables quick and easy installation.

Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;

  • Polyvinyl Chloride (PVC) that protects wires and cables passing through panels.
  • Thermoplastic Rubber that's resistant to most oils and greases, and can withstand temperatures from -40C up to 135C.
  • Thermoplastic Elastomer (TPE), which is suitable for harsh environments and has a wider temperature range.
  • TPE is a very stable material, offering a long operating life.
  • Heat resistant EPDM, a material used in extreme temperature environments, ranging from -40C up to 125C

Colour: Black

You may also be interested in our range of Blanking Plugs and Flat Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
265 results
Product SKUs information
Item Code Price range Availability Hole Diameter Inside Diameter Panel Thickness View
£ 0.0679 - £ 0.0693 15665 In stock
12 mm
10 mm
1 mm
498100 £ 0.0799 - £ 0.0815 6500 In stock
14 mm
11 mm
1 mm
498104 £ 0.1026 - £ 0.1047 5019 In stock
15 mm
11 mm
2 mm
498108 £ 0.1232 - £ 0.1257 17271 In stock
18 mm
12 mm
2 mm
498112 £ 0.1737 - £ 0.1764 6072 In stock
22 mm
16 mm
1.5 mm
498116 £ 0.2987 - £ 0.3043 7425 In stock
27 mm
21 mm
1 mm
498120 £ 0.717 - £ 0.7323 16694 In stock
40 mm
31 mm
1 mm
498124 £ 1.1005 - £ 1.1228 3242 In stock
52 mm
41 mm
1 mm
HG-10-V0 £ 0.8504 - £ 0.8504 17336 In stock
18.8 mm
15.5 mm
1.6 mm
£ 0.4002 - £ 0.4085 Request the lead time here
25.1 mm
21.8 mm
1.6 mm
£ 0.2153 - £ 0.2237 1000 In stock
11.0 mm
8.0 mm
2.0 mm
£ 0.1252 - £ 0.1303 35472 In stock
6.4 mm
4.0 mm
1.6 mm
£ 0.1381 - £ 0.1445 53898 In stock
8.0 mm
5.5 mm
1.6 mm
£ 0.0657 - £ 0.0669 14980 In stock
10 mm
8 mm
3 mm
£ 0.0843 - £ 0.086 12348 In stock
11 mm
8 mm
4 mm
£ 0.2167 - £ 0.2251 3360 In stock
12.5 mm
9.5 mm
1.6 mm
10770 £ 0.1014 - £ 0.1511 4368 In stock
12.5 mm
8.0 mm
3.0 mm
498059 £ 0.1625 - £ 0.1667 1100 In stock
22 mm
16 mm
2 mm
498063 £ 0.0405 - £ 0.0414 15032 In stock
5 mm
2 mm
1.5 mm
498067 £ 0.0401 - £ 0.041 13138 In stock
5 mm
3 mm
2 mm
  • of 14
Cable Grommet 10 mm 12 mm 16 mm 1 mm

498096

Price Range
£ 0.0693 - £ 0.0679

Stock Levels
15665 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    12 mm
  • Inside Diameter
    10 mm
Cable Grommet 11 mm 14 mm 18 mm 1 mm

498100

Price Range
£ 0.0815 - £ 0.0799

Stock Levels
6500 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    14 mm
  • Inside Diameter
    11 mm
Cable Grommet 11 mm 15 mm 20 mm 2 mm

498104

Price Range
£ 0.1047 - £ 0.1026

Stock Levels
5019 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    15 mm
  • Inside Diameter
    11 mm
Cable Grommet 12 mm 18 mm 22 mm 2 mm

498108

Price Range
£ 0.1257 - £ 0.1232

Stock Levels
17271 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    18 mm
  • Inside Diameter
    12 mm
Cable Grommet 16 mm 22 mm 27 mm 1.5 mm

498112

Price Range
£ 0.1764 - £ 0.1737

Stock Levels
6072 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    22 mm
  • Inside Diameter
    16 mm
Cable Grommet 21 mm 27 mm 34 mm 1 mm

498116

Price Range
£ 0.3043 - £ 0.2987

Stock Levels
7425 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    27 mm
  • Inside Diameter
    21 mm
Cable Grommet 31 mm 40 mm 48 mm 1 mm

498120

Price Range
£ 0.7323 - £ 0.717

Stock Levels
16694 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    40 mm
  • Inside Diameter
    31 mm
Cable Grommet 41 mm 52 mm 60 mm 1 mm

498124

Price Range
£ 1.1228 - £ 1.1005

Stock Levels
3242 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    52 mm
  • Inside Diameter
    41 mm
Cable Grommet 15.5 mm 18.8 mm 22.2 mm 1.6 mm

HG-10-V0

Price Range
£ 0.8504 - £ 0.8504

Stock Levels
17336 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    18.8 mm
  • Inside Diameter
    15.5 mm
Cable Grommet 21.8 mm 25.1 mm 30.2 mm 1.6 mm

HG-14

Price Range
£ 0.4085 - £ 0.4002

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    25.1 mm
  • Inside Diameter
    21.8 mm
Cable Grommet 8.0 mm 11.0 mm 16.0 mm 2.0 mm

HG-17-V0

Price Range
£ 0.2237 - £ 0.2153

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    11.0 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 4.0 mm 6.4 mm 9.5 mm 1.6 mm

HG-2.5

Price Range
£ 0.1303 - £ 0.1252

Stock Levels
35472 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    6.4 mm
  • Inside Diameter
    4.0 mm
Cable Grommet 5.5 mm 8.0 mm 10.9 mm 1.6 mm

HG-3.5

Price Range
£ 0.1445 - £ 0.1381

Stock Levels
53898 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    8.0 mm
  • Inside Diameter
    5.5 mm
Cable Grommet 8 mm 10 mm 14 mm 3 mm

498087

Price Range
£ 0.0669 - £ 0.0657

Stock Levels
14980 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    10 mm
  • Inside Diameter
    8 mm
Cable Grommet 8 mm 11 mm 16 mm 4 mm

498091

Price Range
£ 0.086 - £ 0.0843

Stock Levels
12348 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    11 mm
  • Inside Diameter
    8 mm
Cable Grommet 9.5 mm 12.5 mm 17.0 mm 1.6 mm

HG-6-V0

Price Range
£ 0.2251 - £ 0.2167

Stock Levels
3360 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    12.5 mm
  • Inside Diameter
    9.5 mm
Cable Grommet 8.0 mm 12.5 mm 16.0 mm 3.0 mm

10770

Price Range
£ 0.1511 - £ 0.1014

Stock Levels
4368 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    12.5 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 16 mm 22 mm 27 mm 2 mm

498059

Price Range
£ 0.1667 - £ 0.1625

Stock Levels
1100 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    22 mm
  • Inside Diameter
    16 mm
Cable Grommet 2 mm 5 mm 8 mm 1.5 mm

498063

Price Range
£ 0.0414 - £ 0.0405

Stock Levels
15032 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    5 mm
  • Inside Diameter
    2 mm
Cable Grommet 3 mm 5 mm 8 mm 2 mm

498067

Price Range
£ 0.041 - £ 0.0401

Stock Levels
13138 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    5 mm
  • Inside Diameter
    3 mm