Menu Search

Strain Relief Bushings

In stock

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Material Flammability Rating


Series Code :SR1730

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Shape Maximum Panel Thickness View
465780 £ 0.1071 - £ 0.1116 400 In stock
16.6 mm
Round
4.0 mm
£ 0.2511 - £ 0.2612 Request the lead time here
19.4 mm
Round
1.6 mm
£ 0.4297 - £ 0.4297 Request the lead time here
10.5 mm
Round
1.0 mm
497637 £ 0.3057 - £ 0.3057 Request the lead time here
12.8 mm
Round
1.6 mm
£ 0.4432 - £ 0.4432 Request the lead time here
15.9 mm
Round
1.6 mm
£ 0.2682 - £ 0.2682 Request the lead time here
11.0 mm
Dual
2.5 mm
£ 0.2918 - £ 0.2918 Request the lead time here
12.7 mm
Dual
1.6 mm
£ 0.9171 - £ 0.9171 Request the lead time here
21.6 mm
Round
3.2 mm
SRB-F-2 £ 0.2417 - £ 0.2417 Request the lead time here
9.5 mm
Flat
1.6 mm
£ 0.2181 - £ 0.2181 Request the lead time here
11.0 mm
Flat
2.5 mm
£ 0.2695 - £ 0.2695 Request the lead time here
12.7 mm
Round
1.6 mm
SRB-R-4 £ 0.232 - £ 0.232 Request the lead time here
15.9 mm
Round
3.2 mm
£ 0.232 - £ 0.232 Request the lead time here
15.9 mm
Round
3.2 mm
465724 £ 0.0606 - £ 0.0632 Request the lead time here
11.0 mm
Dual
1.2 mm
465751 £ 0.1247 - £ 0.1299 Request the lead time here
12.9 mm
Round
1.6 mm
465774 £ 0.1022 - £ 0.1065 Request the lead time here
15.9 mm
Round
1.6 mm
£ 0.1022 - £ 0.1065 350 In stock
15.9 mm
Round
1.6 mm
465789 £ 0.3204 - £ 0.3334 Request the lead time here
19.4 mm
Round
1.6 mm
£ 0.3182 - £ 0.3182 Request the lead time here
6.0 mm
Round
2.5 mm
465716 £ 0.0796 - £ 0.083 Request the lead time here
17.7 mm
Round
7.1 mm
  • of 5
Strain Relief Bushing Round PA Black

465780

Price Range
£ 0.1116 - £ 0.1071

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.6 - 9.2 mm
  • Maximum Panel Thickness
    4.0 mm
Strain Relief Bushing Round PA Black

465788

Price Range
£ 0.2612 - £ 0.2511

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    9.1 - 10.9 mm
  • Maximum Panel Thickness
    1.6 mm
Strain Relief Bushing Round 10.5 mm PA Black

XSRB10-01

Price Range
£ 0.4297 - £ 0.4297

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    10.5 mm
  • Head Length
    14.8 mm
Strain Relief Bushing Round PA Black

497637

Price Range
£ 0.3057 - £ 0.3057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.2 - 7.4 mm
  • Head Length
    12.8 mm
Strain Relief Bushing Round PA Black

497642

Price Range
£ 0.4432 - £ 0.4432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    8.2 - 9.2 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Dual PA Black

497646

Price Range
£ 0.2682 - £ 0.2682

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Dual
  • Material
    PA
  • Cable Size
    3.0 x 5.6 mm
  • Head Length
    11.0 mm
Strain Relief Bushing Dual PA Black

497652

Price Range
£ 0.2918 - £ 0.2918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Dual
  • Material
    PA
  • Cable Size
    3.0 x 7.1 mm
  • Head Length
    12.7 mm
Strain Relief Bushing Round PA Black

497657

Price Range
£ 0.9171 - £ 0.9171

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    10.0 - 15.2 mm
  • Head Length
    21.6 mm
Strain Relief Bushing Flat 2.8 x 5.3 mm PA Black

SRB-F-2

Price Range
£ 0.2417 - £ 0.2417

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    PA
  • Cable Size
    2.8 x 5.3 mm
  • Head Length
    10.6 mm
Strain Relief Bushing Flat 3.0 x 5.6 mm PA Black

SRB-F-6

Price Range
£ 0.2181 - £ 0.2181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    PA
  • Cable Size
    3.0 x 5.6 mm
  • Head Length
    10.3 mm
Strain Relief Bushing Round 6.4 mm;7.4 mm PA Black

SRB-R-1

Price Range
£ 0.2695 - £ 0.2695

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.4 mm;7.4 mm
  • Head Length
    11.1 mm
Strain Relief Bushing Round 7.6 mm PA Black

SRB-R-4

Price Range
£ 0.232 - £ 0.232

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.6 mm
  • Head Length
    14.8 mm
Strain Relief Bushing Round 8.2 - 9.2 mm PA Black

SRB-R-8

Price Range
£ 0.232 - £ 0.232

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    8.2 - 9.2 mm
  • Head Length
    14.8 mm
Strain Relief Bushing Dual PA Black

465724

Price Range
£ 0.0632 - £ 0.0606

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Dual
  • Material
    PA
  • Cable Size
    3.0 - 5.6 mm
  • Head Length
    11.0 mm
Strain Relief Bushing Round PA White

465751

Price Range
£ 0.1299 - £ 0.1247

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.4 - 7.4 mm
  • Maximum Panel Thickness
    1.6 mm
Strain Relief Bushing Round PA Black

465774

Price Range
£ 0.1065 - £ 0.1022

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    8.2 - 9.2 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Round PA Black

465782

Price Range
£ 0.1065 - £ 0.1022

Stock Levels
350 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.6 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Round PA White

465789

Price Range
£ 0.3334 - £ 0.3204

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    9.1 - 10.9 mm
  • Maximum Panel Thickness
    1.6 mm
Strain Relief Bushing Round 6.0 mm PA Black

XSRBRA01-01

Price Range
£ 0.3182 - £ 0.3182

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.0 mm
  • Head Length
    14.8 mm
Strain Relief Bushing Round 3.8 mm x 7.1 mm PA Black

465716

Price Range
£ 0.083 - £ 0.0796

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    3.8 mm x 7.1 mm
  • Head Length
    11.4 mm