These Suspension Plates are used to support and stabilise structures or equipment. They are intended to distribute weight and stresses uniformly, resulting in a dependable suspension system that can endure big loads and extreme weather conditions.
It is well-known for its high strength, durability, and corrosion resistance. It also provides good impact resistance, which is critical when equipment or buildings may be exposed to vibrations, shocks, or heavy loads.
Their light weight facilitates shipping and minimises installation time and expenses. Used in industrial, construction, transportation, and manufacturing applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Hole Diameter B | Overall Length | View |
---|---|---|---|---|---|---|
£ 0.1207 - £ 0.1232 | 9000 In stock |
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
1.26 in
32.0 mm
|
||
£ 0.1207 - £ 0.1232 | Request the lead time here |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
1.26 in
32.0 mm
|
||
£ 0.1207 - £ 0.1232 | 17500 In stock |
0.276 in
7.0 mm
|
0.276 in
7.0 mm
|
1.26 in
32.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue