Quantity | Unit price |
---|---|
500 - 999 | £ 0.1232 |
1000 + | £ 0.1207 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter A | 8.0 mm |
---|---|
Hole Diameter A | 0.315 in |
Hole Diameter B | 8.0 mm |
Hole Diameter B | 0.315 in |
Overall Length | 32.0 mm |
Overall Length | 1.26 in |
Thickness | 16.0 mm |
Thickness | 0.63 in |
Colour | Natural |
Material | HDPE |
Thread Standard | Imperial |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.