Menu Search

Tapered Caps & Plugs - Wide Flange

In stock

Wide Flange Tapered Caps and Plugs offers additional protection to the surrounding area on the bearing surface. The wider flange keeps the part from being accidently pushed down through the mating part. Designed to be used as a plug or a cap. The tapered profile allows the part to plug muliple inner diameters or cap multiple outside diameters.

These dual function components are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

Featureing a straight forward push-fit design, they are easy to insall and remove.

  • Prevents the plug from being accidentally pushed down through the contact piece.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
Material: LDPE Colour: Yellow, Red, Blue Series Code: SRF0030, SR1001, SR1115

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
83 results
Product SKUs information
Item Code Price range Availability D d2 Colour d3 h d4 d1 View
£ 0.0771 - £ 0.1891 45921 In stock
34.9 mm
20.0 mm
Red
18.9 mm
14.3 mm
22.0 mm
17.5 mm
£ 0.2362 - £ 0.5706 12443 In stock
54.2 mm
40.6 mm
Red
35.0 mm
22.5 mm
39.0 mm
36.9 mm
£ 0.1132 - £ 0.1993 185678 In stock
38.1 mm
21.5 mm
Red
17.6 mm
14.3 mm
19.9 mm
19.1 mm
£ 0.3085 - £ 0.7451 843 In stock
63.5 mm
52.7 mm
Red
46.3 mm
25.4 mm
50.7 mm
48.3 mm
18365 £ 0.2695 - £ 0.5778 799 In stock
1.0 mm
45.0 mm
Blue
43.0 mm
24.5 mm
47.5 mm
49.3 mm
1461619 £ 0.0233 - £ 0.0649 961 In stock
47.3 mm
31.4 mm
Red
28.0 mm
12.7 mm
30.3 mm
29.2 mm
£ 0.1497 - £ 0.3144 2981 In stock
13.0 mm
4.3 mm
Yellow
1.9 mm
8.0 mm
2.7 mm
3.5 mm
£ 0.061 - £ 0.1497 Request the lead time here
17.7 mm
9.3 mm
Yellow
6.2 mm
8.1 mm
6.9 mm
7.9 mm
£ 0.0957 - £ 0.1497 950 In stock
21.0 mm
12.6 mm
Yellow
9.3 mm
9.5 mm
11.2 mm
11.1 mm
£ 0.2741 - £ 0.2741 1698 In stock
32.0 mm
23.0 mm
Yellow
19.2 mm
13.5 mm
22.0 mm
20.8 mm
£ 0.2408 - £ 0.4468 Request the lead time here
47.0 mm
38.0 mm
Yellow
32.2 mm
17.0 mm
35.6 mm
34.0 mm
£ 0.5567 - £ 1.1691 1198 In stock
69.0 mm
57.0 mm
Yellow
50.9 mm
25.5 mm
55.5 mm
53.0 mm
£ 0.5377 - £ 2.1201 Request the lead time here
81.0 mm
70.0 mm
Yellow
61.1 mm
23.5 mm
67.3 mm
65.5 mm
£ 0.5559 - £ 2.2038 1411 In stock
92.0 mm
78.5 mm
Yellow
74.3 mm
19.5 mm
78.2 mm
76.1 mm
£ 1.2825 - £ 2.6932 981 In stock
108.0 mm
95.5 mm
Yellow
91.7 mm
19.5 mm
94.8 mm
94.0 mm
£ 0.1659 - £ 0.1659 10000 In stock
14.5 mm
6.5 mm
Yellow
2.8 mm
9.5 mm
4.5 mm
5.0 mm
£ 0.124 - £ 0.1497 27541 In stock
19.0 mm
10.6 mm
Yellow
7.6 mm
8.0 mm
9.0 mm
9.3 mm
£ 0.2264 - £ 0.2264 2000 In stock
23.7 mm
14.5 mm
Yellow
11.7 mm
9.7 mm
12.8 mm
13.8 mm
£ 0.1139 - £ 0.3478 6630 In stock
36.5 mm
27.8 mm
Yellow
24.0 mm
17.0 mm
26.4 mm
25.0 mm
£ 0.4625 - £ 0.9713 2192 In stock
62.0 mm
52.3 mm
Yellow
45.4 mm
25.5 mm
49.7 mm
47.0 mm
  • of 5
Tapered Cap & Plug 17.5 mm 20.0 mm Red LDPE

12435

Price Range
£ 0.1891 - £ 0.0771

Stock Levels
45921 In stock
Attributes
  • D
    34.9 mm
  • d1
    17.5 mm
  • d2
    20.0 mm
  • d3
    18.9 mm
  • d4
    22.0 mm
Tapered Cap & Plug 36.9 mm 40.6 mm Red LDPE

12439

Price Range
£ 0.5706 - £ 0.2362

Stock Levels
12443 In stock
Attributes
  • D
    54.2 mm
  • d1
    36.9 mm
  • d2
    40.6 mm
  • d3
    35.0 mm
  • d4
    39.0 mm
Tapered Cap & Plug 19.1 mm 21.5 mm Red LDPE

18356

Price Range
£ 0.1993 - £ 0.1132

Stock Levels
185678 In stock
Attributes
  • D
    38.1 mm
  • d1
    19.1 mm
  • d2
    21.5 mm
  • d3
    17.6 mm
  • d4
    19.9 mm
Tapered Cap & Plug 48.3 mm 52.7 mm Red LDPE

18366

Price Range
£ 0.7451 - £ 0.3085

Stock Levels
843 In stock
Attributes
  • D
    63.5 mm
  • d1
    48.3 mm
  • d2
    52.7 mm
  • d3
    46.3 mm
  • d4
    50.7 mm
Tapered Cap & Plug 49.3 mm 45.0 mm Blue LDPE

18365

Price Range
£ 0.5778 - £ 0.2695

Stock Levels
799 In stock
Attributes
  • D
    1.0 mm
  • d1
    49.3 mm
  • d2
    45.0 mm
  • d3
    43.0 mm
  • d4
    47.5 mm
Tapered Cap & Plug 29.2 mm 31.4 mm Red LDPE

1461619

Price Range
£ 0.0649 - £ 0.0233

Stock Levels
961 In stock
Attributes
  • D
    47.3 mm
  • d1
    29.2 mm
  • d2
    31.4 mm
  • d3
    28.0 mm
  • d4
    30.3 mm
Tapered Cap & Plug 3.5 mm 4.3 mm Yellow LDPE

3101000

Price Range
£ 0.3144 - £ 0.1497

Stock Levels
2981 In stock
Attributes
  • D
    13.0 mm
  • d1
    3.5 mm
  • d2
    4.3 mm
  • d3
    1.9 mm
  • d4
    2.7 mm
Tapered Cap & Plug 7.9 mm 9.3 mm Yellow LDPE

3107000

Price Range
£ 0.1497 - £ 0.061

Stock Levels
Request the lead time here
Attributes
  • D
    17.7 mm
  • d1
    7.9 mm
  • d2
    9.3 mm
  • d3
    6.2 mm
  • d4
    6.9 mm
Tapered Cap & Plug 11.1 mm 12.6 mm Yellow LDPE

3112000

Price Range
£ 0.1497 - £ 0.0957

Stock Levels
950 In stock
Attributes
  • D
    21.0 mm
  • d1
    11.1 mm
  • d2
    12.6 mm
  • d3
    9.3 mm
  • d4
    11.2 mm
Tapered Cap & Plug 20.8 mm 23.0 mm Yellow LDPE

3123000

Price Range
£ 0.2741 - £ 0.2741

Stock Levels
1698 In stock
Attributes
  • D
    32.0 mm
  • d1
    20.8 mm
  • d2
    23.0 mm
  • d3
    19.2 mm
  • d4
    22.0 mm
Tapered Cap & Plug 34.0 mm 38.0 mm Yellow LDPE

3133000

Price Range
£ 0.4468 - £ 0.2408

Stock Levels
Request the lead time here
Attributes
  • D
    47.0 mm
  • d1
    34.0 mm
  • d2
    38.0 mm
  • d3
    32.2 mm
  • d4
    35.6 mm
Tapered Cap & Plug 53.0 mm 57.0 mm Yellow LDPE

3140000

Price Range
£ 1.1691 - £ 0.5567

Stock Levels
1198 In stock
Attributes
  • D
    69.0 mm
  • d1
    53.0 mm
  • d2
    57.0 mm
  • d3
    50.9 mm
  • d4
    55.5 mm
Tapered Cap & Plug 65.5 mm 70.0 mm Yellow LDPE

3145000

Price Range
£ 2.1201 - £ 0.5377

Stock Levels
Request the lead time here
Attributes
  • D
    81.0 mm
  • d1
    65.5 mm
  • d2
    70.0 mm
  • d3
    61.1 mm
  • d4
    67.3 mm
Tapered Cap & Plug 76.1 mm 78.5 mm Yellow LDPE

3149000

Price Range
£ 2.2038 - £ 0.5559

Stock Levels
1411 In stock
Attributes
  • D
    92.0 mm
  • d1
    76.1 mm
  • d2
    78.5 mm
  • d3
    74.3 mm
  • d4
    78.2 mm
Tapered Cap & Plug 94.0 mm 95.5 mm Yellow LDPE

3155000

Price Range
£ 2.6932 - £ 1.2825

Stock Levels
981 In stock
Attributes
  • D
    108.0 mm
  • d1
    94.0 mm
  • d2
    95.5 mm
  • d3
    91.7 mm
  • d4
    94.8 mm
Tapered Cap & Plug 5.0 mm 6.5 mm Yellow LDPE

3104000

Price Range
£ 0.1659 - £ 0.1659

Stock Levels
10000 In stock
Attributes
  • D
    14.5 mm
  • d1
    5.0 mm
  • d2
    6.5 mm
  • d3
    2.8 mm
  • d4
    4.5 mm
Tapered Cap & Plug 9.3 mm 10.6 mm Yellow LDPE

3109000

Price Range
£ 0.1497 - £ 0.124

Stock Levels
27541 In stock
Attributes
  • D
    19.0 mm
  • d1
    9.3 mm
  • d2
    10.6 mm
  • d3
    7.6 mm
  • d4
    9.0 mm
Tapered Cap & Plug 13.8 mm 14.5 mm Yellow LDPE

3114000

Price Range
£ 0.2264 - £ 0.2264

Stock Levels
2000 In stock
Attributes
  • D
    23.7 mm
  • d1
    13.8 mm
  • d2
    14.5 mm
  • d3
    11.7 mm
  • d4
    12.8 mm
Tapered Cap & Plug 25.0 mm 27.8 mm Yellow LDPE

3127000

Price Range
£ 0.3478 - £ 0.1139

Stock Levels
6630 In stock
Attributes
  • D
    36.5 mm
  • d1
    25.0 mm
  • d2
    27.8 mm
  • d3
    24.0 mm
  • d4
    26.4 mm
Tapered Cap & Plug 47.0 mm 52.3 mm Yellow LDPE

3138000

Price Range
£ 0.9713 - £ 0.4625

Stock Levels
2192 In stock
Attributes
  • D
    62.0 mm
  • d1
    47.0 mm
  • d2
    52.3 mm
  • d3
    45.4 mm
  • d4
    49.7 mm