These Telescopic Stays, are used in various applications to support and control the movement of lids on cabinets, chests, or storage boxes. These lids provide stability, safety, and convenience by firmly holding lids in up to ten different positions.
It is an excellent, low-cost alternative to a gas strut when positional control is required, and the mass of the item to be held is modest, as it can sustain up to 135 kg. Ideal for various applications in which weight must be maintained or supported at varying angles.
It is simple to install and requires little upkeep. It works by extending the arm until it locks into the desired position. Close by either fully extending the stay before returning it to the closed position (basic models) or slightly extending and closing (reversible model). All of this has a lifespan of 20,000 locks. Commonly used for applications such as electrical boxes, machinery covers, cabinets or furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Number of Positions | Closed Length | Extended Length | Maximum Load Capacity | Screw Hole Diameter | Type | View |
---|---|---|---|---|---|---|---|---|---|
1253259 | £ 11.4784 - £ 25.1958 | 50 In stock |
10
|
8.465 in
215.0 mm
|
|
|
|
Basic
|
|
1253260 | £ 11.4784 - £ 25.1958 | 110 In stock |
6
|
8.465 in
215.0 mm
|
|
|
|
Basic
|
|
£ 11.4784 - £ 25.1958 | 104 In stock |
5
|
5.551 in
141.0 mm
|
|
|
|
Basic
|
||
17963 | £ 3.0962 - £ 3.4402 | Request the lead time here |
1
|
9.055 in
230.0 mm
|
18.031 in
458.0 mm
|
|
0.256 in
6.5 mm
|
Reversible
|
|
£ 6.7687 - £ 7.5208 | Request the lead time here |
1
|
9.055 in
230.0 mm
|
18.031 in
458.0 mm
|
|
0.256 in
6.5 mm
|
Reversible
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue