Quantity | Unit price |
---|---|
1 - 9 | £ 24.8235 |
10 + | £ 11.3087 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Closed Length | 141.0 mm |
---|---|
Closed Length | 5.551 in |
Extended Length | 231.0 mm |
Extended Length | 9.094 in |
Maximum Load Capacity | 135.0 kg |
Maximum Load Capacity | 135.0 kg |
Distance Between Fixing Holes | 134.0 mm |
Distance Between Fixing Holes | 5.276 in |
Thickness | 9.6 mm |
Thickness | 0.378 in |
Base Length | 141.0 mm |
Base Length | 5.551 in |
Type | Basic |
Hinge Type | Cover Stay |
Action Type | Slider |
Mounting Orientation | Universal |
Number of Positions | 5 |
Finish | No Finish |
Colour | Silver |
Body Material | Carbon Steel |
Full Material | Carbon Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue