Quantity | Unit price |
---|---|
1 - 24 | £ 18.4883 |
25 + | £ 8.0715 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Closed Length | 230.0 mm |
---|---|
Closed Length | 9.055 in |
Extended Length | 458.0 mm |
Extended Length | 18.031 in |
Distance Between Fixing Holes | 100.0 mm |
Distance Between Fixing Holes | 3.937 in |
Thickness | 4.0 mm |
Thickness | 0.157 in |
Base Length | 44.0 mm |
Base Length | 1.732 in |
Type | Reversible |
Hinge Type | Cover Stay |
Action Type | Folding |
Mounting Orientation | Universal |
Number of Positions | 1 |
Finish | Natural |
Body Material | Stainless Steel |
Full Material | Stainless Steel |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue