Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.115 |
5000 - 9999 | £ 0.0986 |
10000 + | £ 0.0921 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | 1/4 |
---|---|
Thread Type | NPS |
Outside Diameter | 18.3 mm |
Outside Diameter | 0.72 in |
Height | 9.5 mm |
Height | 0.374 in |
Colour | Black |
Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.