Threaded Lampcord Bushings are designed to protect the electrical lampcord from the knife-edge of the threaded pipe used in light fixtures and fittings.
The bushing provides a connection that is reliable, safe and insulated. They are easy to install and thanks to the material used to make them, have corrosion, vibration and abrasion resistant properties.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Height | Outside Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0907 - £ 0.1133 | In production |
1/4
|
0.374 in
9.5 mm
|
0.72 in
18.3 mm
|
|||||||
£ 0.0907 - £ 0.1133 | 2500 In stock |
1/2
|
0.374 in
9.5 mm
|
1.063 in
27.0 mm
|
|||||||
04MP0125TLB | £ 0.0907 - £ 0.1133 | In production |
1/8
|
0.28 in
7.1 mm
|
0.594 in
15.1 mm
|
||||||
£ 0.0907 - £ 0.1133 | 2000 In stock |
3/8
|
0.437 in
11.1 mm
|
0.874 in
22.2 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue