Quantity | Unit price |
---|---|
500 - 2499 | £ 0.1133 |
2500 - 4999 | £ 0.0971 |
5000 + | £ 0.0907 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | 1/2 |
---|---|
Thread Type | NPS |
Outside Diameter | 27.0 mm |
Outside Diameter | 1.063 in |
Height | 9.5 mm |
Height | 0.374 in |
Colour | Black |
Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue