Menu Search

Thumb Screws - Knurled Plastic

In stock

These Thumb Screws - Knurled Plastic are fasteners used in various applications that demand a secure and readily adjustable connection. These screws have a knurled plastic head and offer distinct benefits over standard metal thumb screws.

It has a strong grip and is simple to use, allowing for quick and easy tightening or loosening by hand. The knurled texture improves the user's ability to apply torque without using other tools, making them perfect for tasks requiring frequent adjustments.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Head Height Head Diameter Thread Length Drive Type View
£ 0.2904 - £ 0.3015 750 In stock
M5
Natural
PA
3.4 mm
16.0 mm
20.0 mm
Flat Drive
£ 0.1653 - £ 0.1723 Request the lead time here
M6
Natural
PA
3.4 mm
16.0 mm
10.0 mm
Flat Drive
£ 0.2237 - £ 0.232 1150 In stock
M6
Natural
PA
3.4 mm
16.0 mm
22.0 mm
Flat Drive
£ 0.1653 - £ 0.1723 Request the lead time here
M6
Natural
PA
3.4 mm
16.0 mm
12.0 mm
Flat Drive
£ 0.257 - £ 0.2682 570 In stock
M8
Natural
PA
3.4 mm
16.0 mm
20.0 mm
Flat Drive
£ 0.3015 - £ 0.314 100 In stock
M10
Natural
PA
3.4 mm
16.0 mm
16.0 mm
Flat Drive
£ 0.1653 - £ 0.1723 15500 In stock
M6
Black
PA
3.4 mm
16.0 mm
8.0 mm
Flat Drive
£ 0.3085 - £ 0.321 2257 In stock
M8
Natural
PA
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.4238 - £ 0.4419 Request the lead time here
M10
Natural
PA
3.4 mm
16.0 mm
20.0 mm
Flat Drive
£ 0.1598 - £ 0.1667 Request the lead time here
M6
Black
PA
3.4 mm
16.0 mm
10.0 mm
Flat Drive
£ 0.2431 - £ 0.2529 Request the lead time here
M8
Natural
PA
3.4 mm
16.0 mm
16.0 mm
Flat Drive
£ 0.4182 - £ 0.4363 1536 In stock
M8
Natural
PA
3.4 mm
16.0 mm
35.0 mm
Flat Drive
092520100T £ 0.137 - £ 0.1431 976 In stock
1/4-20
Natural
PA
9.3 mm
13.7 mm
25.4 mm
Flat Drive
£ 0.1695 - £ 0.1764 Request the lead time here
M4 
Black
PA
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.2904 - £ 0.3015 691 In stock
M5 
Black
PA
3.4 mm
16.0 mm
20.0 mm
Flat Drive
£ 0.1653 - £ 0.1723 Request the lead time here
M6 
Black
PA
3.4 mm
16.0 mm
10.0 mm
Flat Drive
£ 0.2237 - £ 0.232 Request the lead time here
M6 
Black
PA
3.4 mm
16.0 mm
22.0 mm
Flat Drive
£ 0.1695 - £ 0.1764 Request the lead time here
M4 
Black
PA
3.4 mm
16.0 mm
30.0 mm
Flat Drive
£ 0.2834 - £ 0.2946 250 In stock
M5 
Black
PA
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.1556 - £ 0.1625 Request the lead time here
M6 
Black
PA
3.4 mm
16.0 mm
12.0 mm
Flat Drive
  • of 7
Large knurled head screw M5 20.0 mm PA

426002500002

Price Range
£ 0.3015 - £ 0.2904

Stock Levels
750 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Head Type
    Knurled Head
Large knurled head screw M6 10.0 mm PA

426005500002

Price Range
£ 0.1723 - £ 0.1653

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Head
Large knurled head screw M6 22.0 mm PA

426007500002

Price Range
£ 0.232 - £ 0.2237

Stock Levels
1150 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    22.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Head
Large knurled head screw M6 12.0 mm PA

426005000002

Price Range
£ 0.1723 - £ 0.1653

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Head
Large knurled head screw M8 20.0 mm PA

426010000002

Price Range
£ 0.2682 - £ 0.257

Stock Levels
570 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Head
Large knurled head screw M10 16.0 mm PA

426012000002

Price Range
£ 0.314 - £ 0.3015

Stock Levels
100 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M10
  • Head Type
    Knurled Head
Large knurled head screw M6 8.0 mm PA

426005059902

Price Range
£ 0.1723 - £ 0.1653

Stock Levels
15500 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Head
Large knurled head screw M8 25.0 mm PA

426010500002

Price Range
£ 0.321 - £ 0.3085

Stock Levels
2257 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Head
Large knurled head screw M10 20.0 mm PA

426012500002

Price Range
£ 0.4419 - £ 0.4238

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Head Type
    Knurled Head
Large knurled head screw M6 10.0 mm PA

426004559902

Price Range
£ 0.1667 - £ 0.1598

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Head
Large knurled head screw M8 16.0 mm PA

426009500002

Price Range
£ 0.2529 - £ 0.2431

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Head
Large knurled head screw M8 35.0 mm PA

426011500002

Price Range
£ 0.4363 - £ 0.4182

Stock Levels
1536 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Head
Knurled Head Screw 1/4-20 25.4 mm PA

092520100T

Price Range
£ 0.1431 - £ 0.137

Stock Levels
976 In stock
Attributes
  • Head Diameter
    13.7 mm
  • Head Height
    9.3 mm
  • Thread Length
    25.4 mm
  • Thread Size
    1/4-20
  • Head Type
    Knurled Head
Large knurled head screw M4  25.0 mm PA

426000559902

Price Range
£ 0.1764 - £ 0.1695

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4 
  • Head Type
    Knurled Head
Large knurled head screw M5  20.0 mm PA

426002559902

Price Range
£ 0.3015 - £ 0.2904

Stock Levels
691 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5 
  • Head Type
    Knurled Head
Large knurled head screw M6  10.0 mm PA

426005559902

Price Range
£ 0.1723 - £ 0.1653

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6 
  • Head Type
    Knurled Head
Large knurled head screw M6  22.0 mm PA

426007559902

Price Range
£ 0.232 - £ 0.2237

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    22.0 mm
  • Thread Size
    M6 
  • Head Type
    Knurled Head
Large knurled head screw M4  30.0 mm PA

426001059902

Price Range
£ 0.1764 - £ 0.1695

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4 
  • Head Type
    Knurled Head
Large knurled head screw M5  25.0 mm PA

426003059902

Price Range
£ 0.2946 - £ 0.2834

Stock Levels
250 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5 
  • Head Type
    Knurled Head
Large knurled head screw M6  12.0 mm PA

426006059902

Price Range
£ 0.1625 - £ 0.1556

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6 
  • Head Type
    Knurled Head