Menu Search

Thumb Screws - Knurled Plastic

In stock

These Thumb Screws - Knurled Plastic are fasteners used in various applications that demand a secure and readily adjustable connection. These screws have a knurled plastic head and offer distinct benefits over standard metal thumb screws.

It has a strong grip and is simple to use, allowing for quick and easy tightening or loosening by hand. The knurled texture improves the user's ability to apply torque without using other tools, making them perfect for tasks requiring frequent adjustments.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Head Height Head Diameter Thread Length Drive Type View
£ 0.3085 - £ 0.321 2257 In stock
M8
Natural
PA
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.4238 - £ 0.4419 Request the lead time here
M10
Natural
PA
3.4 mm
16.0 mm
20.0 mm
Flat Drive
£ 0.1598 - £ 0.1667 Request the lead time here
M6
Black
PA
3.4 mm
16.0 mm
10.0 mm
Flat Drive
£ 0.2431 - £ 0.2529 Request the lead time here
M8
Natural
PA
3.4 mm
16.0 mm
16.0 mm
Flat Drive
£ 0.4182 - £ 0.4363 1536 In stock
M8
Natural
PA
3.4 mm
16.0 mm
35.0 mm
Flat Drive
£ 0.1598 - £ 0.1667 6250 In stock
M6
Natural
PA
3.4 mm
16.0 mm
6.5 mm
Flat Drive
£ 0.1889 - £ 0.1973 416 In stock
M8
Natural
PA
3.4 mm
16.0 mm
10.0 mm
Flat Drive
£ 0.3085 - £ 0.321 1100 In stock
M8
Natural
PA
3.4 mm
16.0 mm
30.0 mm
Flat Drive
£ 0.3279 - £ 0.3418 Request the lead time here
M10
Natural
PA
3.4 mm
16.0 mm
30.0 mm
Flat Drive
£ 0.4919 - £ 0.5127 31 In stock
M3
Clear
PC
4.0 mm
12.0 mm
10.0 mm
Slotted Drive
£ 0.496 - £ 0.5169 Request the lead time here
M3
Clear
PC
4.0 mm
12.0 mm
10.0 mm
Slotted Drive
£ 0.471 - £ 0.4905 Request the lead time here
M3
Clear
PC
4.0 mm
12.0 mm
8.0 mm
Slotted Drive
£ 0.4752 - £ 0.4947 5 In stock
M4
Clear
PC
4.0 mm
12.0 mm
8.0 mm
Slotted Drive
£ 0.4544 - £ 0.4724 Request the lead time here
M3
Clear
PC
4.0 mm
12.0 mm
6.0 mm
Slotted Drive
£ 0.4585 - £ 0.4766 347 In stock
M4
Clear
PC
4.0 mm
12.0 mm
6.0 mm
Slotted Drive
£ 0.5058 - £ 0.5266 Request the lead time here
M3
Clear
PC
4.0 mm
12.0 mm
12.0 mm
Slotted Drive
£ 0.51 - £ 0.5322 Request the lead time here
M3
Clear
PC
4.0 mm
12.0 mm
12.0 mm
Slotted Drive
£ 0.1362 - £ 0.1416 3011 In stock
1/4-20
Natural
PA
9.3 mm
13.7 mm
19.1 mm
Flat Drive
£ 0.1453 - £ 0.1794 Request the lead time here
5/16-18
Natural
PA
9.8 mm
15.6 mm
38.1 mm
Flat Drive
£ 0.214 - £ 0.214 30600 In stock
M4
Black
PA
3.4 mm
16.0 mm
40.0 mm
Flat Drive
  • of 7
Large knurled head screw M8 25.0 mm PA

426010500002

Price Range
£ 0.321 - £ 0.3085

Stock Levels
2257 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Head
Large knurled head screw M10 20.0 mm PA

426012500002

Price Range
£ 0.4419 - £ 0.4238

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Head Type
    Knurled Head
Large knurled head screw M6 10.0 mm PA

426004559902

Price Range
£ 0.1667 - £ 0.1598

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Head
Large knurled head screw M8 16.0 mm PA

426009500002

Price Range
£ 0.2529 - £ 0.2431

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Head
Large knurled head screw M8 35.0 mm PA

426011500002

Price Range
£ 0.4363 - £ 0.4182

Stock Levels
1536 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Head
Large knurled head screw M6 6.5 mm PA

426004500002

Price Range
£ 0.1667 - £ 0.1598

Stock Levels
6250 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    6.5 mm
  • Thread Size
    M6
  • Head Type
    Knurled Head
Large knurled head screw M8 10.0 mm PA

426009000002

Price Range
£ 0.1973 - £ 0.1889

Stock Levels
416 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Head
Large knurled head screw M8 30.0 mm PA

426011000002

Price Range
£ 0.321 - £ 0.3085

Stock Levels
1100 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Head
Large knurled head screw M10 30.0 mm PA

426013000002

Price Range
£ 0.3418 - £ 0.3279

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M10
  • Head Type
    Knurled Head
Knurled Head Screw M3 10.0 mm PC

176301000022

Price Range
£ 0.5127 - £ 0.4919

Stock Levels
31 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Head Type
    Knurled Head
Knurled Head Screw M3 10.0 mm PC

176401000022

Price Range
£ 0.5169 - £ 0.496

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Head Type
    Knurled Head
Knurled Head Screw M3 8.0 mm PC

176308000022

Price Range
£ 0.4905 - £ 0.471

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Head Type
    Knurled Head
Knurled Head Screw M4 8.0 mm PC

176408000022

Price Range
£ 0.4947 - £ 0.4752

Stock Levels
5 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Knurled Head
Knurled Head Screw M3 6.0 mm PC

176306000022

Price Range
£ 0.4724 - £ 0.4544

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Head Type
    Knurled Head
Knurled Head Screw M4 6.0 mm PC

176406000022

Price Range
£ 0.4766 - £ 0.4585

Stock Levels
347 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Head Type
    Knurled Head
Knurled Head Screw M3 12.0 mm PC

176301200022

Price Range
£ 0.5266 - £ 0.5058

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Head Type
    Knurled Head
Knurled Head Screw M3 12.0 mm PC

176401200022

Price Range
£ 0.5322 - £ 0.51

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Head Type
    Knurled Head
Knurled Head Screw 1/4-20 19.1 mm PA

092520075T

Price Range
£ 0.1416 - £ 0.1362

Stock Levels
3011 In stock
Attributes
  • Head Diameter
    13.7 mm
  • Head Height
    9.3 mm
  • Thread Length
    19.1 mm
  • Thread Size
    1/4-20
  • Head Type
    Knurled Head
Knurled Head Screw 5/16-18 38.1 mm PA

0931218150T

Price Range
£ 0.1794 - £ 0.1453

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.6 mm
  • Head Height
    9.8 mm
  • Thread Length
    38.1 mm
  • Thread Size
    5/16-18
  • Head Type
    Knurled Head
Knurled Head Screw M4 40.0 mm PA

0140250001VR

Price Range
£ 0.214 - £ 0.214

Stock Levels
30600 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M4
  • Head Type
    Knurled Head