Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
0270460000VR £ 0.2362 - £ 0.2417 14153 In stock
M4
PA
10.0 mm
16.0 mm
8.0 mm
£ 0.2695 - £ 0.2695 21150 In stock
M4
PA
10.0 mm
16.0 mm
20.0 mm
£ 0.3738 - £ 0.3738 7865 In stock
M5
PA
10.0 mm
16.0 mm
6.0 mm
£ 0.339 - £ 0.339 8200 In stock
M6
PA
12.0 mm
25.0 mm
15.0 mm
£ 0.6448 - £ 0.6448 2798 In stock
M6
PA
12.0 mm
25.0 mm
80.0 mm
£ 0.6795 - £ 0.6795 1774 In stock
M8
PA
12.0 mm
25.0 mm
50.0 mm
£ 0.8852 - £ 0.8852 465 In stock
M10
PA
12.0 mm
25.0 mm
40.0 mm
£ 1.9732 - £ 1.9732 Request the lead time here
M12
PA
12.0 mm
25.0 mm
16.0 mm
£ 2.2929 - £ 2.2929 2250 In stock
M12
PA
12.0 mm
25.0 mm
50.0 mm
£ 0.2501 - £ 0.2501 9000 In stock
M4
PA
10.0 mm
16.0 mm
10.0 mm
£ 0.2793 - £ 0.2793 21028 In stock
M4
PA
10.0 mm
16.0 mm
25.0 mm
£ 0.2848 - £ 0.2848 5829 In stock
M5
PA
10.0 mm
16.0 mm
8.0 mm
0270630000VR £ 0.4335 - £ 0.4335 3936 In stock
M6
PA
12.0 mm
25.0 mm
40.0 mm
0420290000VR £ 0.1875 - £ 0.1917 900 In stock
M12
PA
12.0 mm
25.0 mm
30.0 mm
£ 0.749 - £ 0.7809 Request the lead time here
M4
Nylon
10.0 mm
16.0 mm
8.0 mm
£ 0.8323 - £ 0.8671 3025 In stock
M4
Nylon
10.0 mm
16.0 mm
20.0 mm
£ 1.1561 - £ 1.2048 442 In stock
M5
Nylon
10.0 mm
16.0 mm
6.0 mm
£ 1.0199 - £ 1.0616 1894 In stock
M5
Nylon
10.0 mm
16.0 mm
20.0 mm
£ 0.9949 - £ 1.0366 3019 In stock
M6
Nylon
12.0 mm
25.0 mm
8.0 mm
£ 1.1033 - £ 1.1492 440 In stock
M6
Nylon
12.0 mm
25.0 mm
20.0 mm
  • of 6
Knurled Screw M4 8.0 mm PA

0270460000VR

Price Range
£ 0.2417 - £ 0.2362

Stock Levels
14153 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 20.0 mm PA

0270520000VR

Price Range
£ 0.2695 - £ 0.2695

Stock Levels
21150 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 6.0 mm PA

0270570000VR

Price Range
£ 0.3738 - £ 0.3738

Stock Levels
7865 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    6.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 15.0 mm PA

0270620000VR

Price Range
£ 0.339 - £ 0.339

Stock Levels
8200 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 80.0 mm PA

0270680000VR

Price Range
£ 0.6448 - £ 0.6448

Stock Levels
2798 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    80.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 50.0 mm PA

0270280000VR

Price Range
£ 0.6795 - £ 0.6795

Stock Levels
1774 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    50.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 40.0 mm PA

0270320000VR

Price Range
£ 0.8852 - £ 0.8852

Stock Levels
465 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 16.0 mm PA

0270370000VR

Price Range
£ 1.9732 - £ 1.9732

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    16.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 50.0 mm PA

0270410000VR

Price Range
£ 2.2929 - £ 2.2929

Stock Levels
2250 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    50.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 10.0 mm PA

0270470000VR

Price Range
£ 0.2501 - £ 0.2501

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 25.0 mm PA

0270540000VR

Price Range
£ 0.2793 - £ 0.2793

Stock Levels
21028 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 8.0 mm PA

0270580000VR

Price Range
£ 0.2848 - £ 0.2848

Stock Levels
5829 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 40.0 mm PA

0270630000VR

Price Range
£ 0.4335 - £ 0.4335

Stock Levels
3936 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Head Type
    Wing Head
Knurled Head Screw M12 30.0 mm PA

0420290000VR

Price Range
£ 0.1917 - £ 0.1875

Stock Levels
900 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 8.0 mm Nylon Natural

429001000002

Price Range
£ 0.7809 - £ 0.749

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 20.0 mm Nylon Natural

429003000002

Price Range
£ 0.8671 - £ 0.8323

Stock Levels
3025 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 6.0 mm Nylon Natural

429005000002

Price Range
£ 1.2048 - £ 1.1561

Stock Levels
442 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    6.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 20.0 mm Nylon Natural

429007000002

Price Range
£ 1.0616 - £ 1.0199

Stock Levels
1894 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 8.0 mm Nylon Natural

429009000002

Price Range
£ 1.0366 - £ 0.9949

Stock Levels
3019 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    8.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 20.0 mm Nylon Natural

429011000002

Price Range
£ 1.1492 - £ 1.1033

Stock Levels
440 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head