Quantity | Unit price |
---|---|
1 - 19 | £ 422.2305 |
20 + | £ 198.9302 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 2.0 mm |
---|---|
Leaf Thickness | 0.079 in |
Overall Length | 50.0 mm |
Overall Length | 1.969 in |
Overall Width | 76.0 mm |
Overall Width | 2.992 in |
Mounting Hole Depression | Countersunk |
Mounting Hole Shape | Round |
Number of Mounting Holes | 8 |
Finish | Clear |
Leaf Shape | Rectangular |
Adjustable Torque | Adjustable |
Hinge Type | Torque Hinge |
Type | Torque Hinge |
Body Material | Stainless Steel |
Full Material | Stainless Steel |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.