Menu Search

Round End Cap 57.0 mm 12.5 mm LDPE Red

Red push fit Tube End Caps are easy to install and remove. Ideal for covering the end of a tube, pipe or other cylindrical object. Due to its red colour it can be used for protection or to mask areas during a painting process. Material is Low Density Polyethylene (LDPE).
Item code:

10402

6428 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
700 - 1399 £ 0.4148
1400 + £ 0.4066
Standard pack: 700

Order in multiple of 700

Total price:

£ 290.36

700 x £ 0.4148

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Red
Inside Diameter 57.0 mm
Inside Height 12.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us