10074015
11045
| Quantity | Unit price |
|---|---|
| 80 - 799 | £ 0.9089 |
| 800 + | £ 0.3657 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 3.228 in |
|---|---|
| d | 82.0 mm |
| h | 0.484 in |
| h | 12.3 mm |
| Colour | Red |
| Full Material | Low Density Polyethylene |
| Commodity Code | 39235 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue