Quantity | Unit price |
---|---|
1 - 9 | £ 66.98 |
10 - 19 | £ 60.28 |
20 - 49 | £ 56.93 |
50 - 99 | £ 53.58 |
100 + | £ 46.89 |
Rail size | 15.0 |
---|---|
l1 | 58.6 |
h1 | 28.0 |
l2 | 40.2 |
w1 | 34.0 |
l3 | 26.0 |
h2 | 3.3 |
h3 | 6.0 |
h4 | 13.0 |
d1 | M4 |
h5 | 6.0 |
d2 | 4.5 |
h6 | 9.5 |
w2 | 26.0 |
w3 | 15.0 |
w4 | 9.5 |
l4 | 5.0 |
l5 | 60.0 |
d3 | 7.5 |
Mx Nm | 137.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue