Menu Search

Unflanged Carriages - Standard

In production

These low-profile unflanged carriages are linear bearings used for heavy-duty and precise linear motion applications. They give precision, stability, and dependability. The four row contact with the mating rail offers the same load capacity capabilities regardless of the load pressing into the carriage or hanging from it.

The unflanged design provides a more compact solution but can only be mounted to from the top. The carriages' ball retainers allow for a quieter operation whilst improving lubrication of the system. It also ensures the balls remain in place should the carriage be removed from the rail in error.

The carriages are supplied on dummy blocks which must be offered up to the edge of the rail the carriage is going onto during installation. Slide the carriage from the dummy block onto the rail to ensure no damage can occur. It is used in many applications, including special purpose equipment, automation, material handling systems, medical devices, etc.

  • It gives precision, stability, and dependability.
  • Unflanged design provides a more compact solution but can only be mounted to from the top.
  • The carriages' ball retainers allow for a quieter operation whilst improving lubrication of the system.
Material: Steel Series Code: SRL1016U

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
18 results
Product SKUs information
Essentra Part Number Price range Availability Rail size h2 h1 w1 l2 l1 d1 View
£ 81.447 - £ 116.3514 Request the lead time here
30.0
7.0
45.0
60.0
103.5
130.5
M8
£ 65.1576 - £ 93.0852 Request the lead time here
25.0
5.8
40.0
48.0
86.9
108.6
M6
£ 52.5198 - £ 75.021 Request the lead time here
25.0
5.8
40.0
48.0
57.5
79.2
M6
£ 49.8984 - £ 71.2776 Request the lead time here
20.0
4.5
30.0
44.0
61.3
82.1
M5
£ 110.3028 - £ 157.5696 Request the lead time here
45.0
8.9
70.0
86.0
94.0
129.0
M10
£ 77.3976 - £ 110.568 Request the lead time here
35.0
7.5
55.0
70.0
80.5
111.5
M8
£ 96.0126 - £ 137.1594 Request the lead time here
35.0
7.5
55.0
70.0
122.5
153.5
M8
£ 83.4972 - £ 119.2788 Request the lead time here
35.0
7.5
55.0
70.0
92.5
123.5
M8
£ 214.557 - £ 306.51 Request the lead time here
55.0
12.7
80.0
100.0
154.0
193.0
M12
£ 246.738 - £ 352.4814 Request the lead time here
55.0
12.7
80.0
100.0
171.0
210.0
M12
£ 56.1306 - £ 80.1924 Request the lead time here
25.0
5.8
40.0
48.0
72.2
93.9
M6
£ 46.155 - £ 65.9328 Request the lead time here
20.0
4.5
30.0
44.0
48.5
69.3
M5
£ 191.5662 - £ 273.666 Request the lead time here
55.0
12.7
80.0
100.0
116.0
155.0
M12
£ 70.8492 - £ 101.2146 Request the lead time here
30.0
7.0
45.0
60.0
78.0
105.0
M8
£ 140.7702 - £ 201.1032 Request the lead time here
45.0
8.9
70.0
86.0
139.0
174.0
M10
£ 122.349 - £ 174.777 Request the lead time here
45.0
8.9
70.0
86.0
110.0
145.0
M10
£ 47.8278 - £ 68.3196 Request the lead time here
15.0
3.3
28.0
34.0
40.2
58.6
M4
£ 65.6778 - £ 93.8298 Request the lead time here
30.0
7.0
45.0
60.0
67.8
94.8
M8
Unflanged Carriage 30.0 130.5 60.0 Steel

20158552

Price Range
£ 116.3514 - £ 81.447

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    130.5
  • h1
    45.0
  • l2
    103.5
  • w1
    60.0
Unflanged Carriage 25.0 108.6 48.0 Steel

20158538

Price Range
£ 93.0852 - £ 65.1576

Stock Levels
Request the lead time here
Attributes
  • Rail size
    25.0
  • l1
    108.6
  • h1
    40.0
  • l2
    86.9
  • w1
    48.0
Unflanged Carriage 25.0 79.2 48.0 Steel

20158545

Price Range
£ 75.021 - £ 52.5198

Stock Levels
Request the lead time here
Attributes
  • Rail size
    25.0
  • l1
    79.2
  • h1
    40.0
  • l2
    57.5
  • w1
    48.0
Unflanged Carriage 20.0 82.1 44.0 Steel

20158521

Price Range
£ 71.2776 - £ 49.8984

Stock Levels
Request the lead time here
Attributes
  • Rail size
    20.0
  • l1
    82.1
  • h1
    30.0
  • l2
    61.3
  • w1
    44.0
Unflanged Carriage 45.0 129.0 86.0 Steel

20158606

Price Range
£ 157.5696 - £ 110.3028

Stock Levels
Request the lead time here
Attributes
  • Rail size
    45.0
  • l1
    129.0
  • h1
    70.0
  • l2
    94.0
  • w1
    86.0
Unflanged Carriage 35.0 111.5 70.0 Steel

20158583

Price Range
£ 110.568 - £ 77.3976

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    111.5
  • h1
    55.0
  • l2
    80.5
  • w1
    70.0
Unflanged Carriage 35.0 153.5 70.0 Steel

20158576

Price Range
£ 137.1594 - £ 96.0126

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    153.5
  • h1
    55.0
  • l2
    122.5
  • w1
    70.0
Unflanged Carriage 35.0 123.5 70.0 Steel

20158842

Price Range
£ 119.2788 - £ 83.4972

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    123.5
  • h1
    55.0
  • l2
    92.5
  • w1
    70.0
Unflanged Carriage 55.0 193.0 100.0 Steel

20158866

Price Range
£ 306.51 - £ 214.557

Stock Levels
Request the lead time here
Attributes
  • Rail size
    55.0
  • l1
    193.0
  • h1
    80.0
  • l2
    154.0
  • w1
    100.0
Unflanged Carriage 55.0 210.0 100.0 Steel

20158613

Price Range
£ 352.4814 - £ 246.738

Stock Levels
Request the lead time here
Attributes
  • Rail size
    55.0
  • l1
    210.0
  • h1
    80.0
  • l2
    171.0
  • w1
    100.0
Unflanged Carriage 25.0 93.9 48.0 Steel

20158828

Price Range
£ 80.1924 - £ 56.1306

Stock Levels
Request the lead time here
Attributes
  • Rail size
    25.0
  • l1
    93.9
  • h1
    40.0
  • l2
    72.2
  • w1
    48.0
Unflanged Carriage 20.0 69.3 44.0 Steel

20158514

Price Range
£ 65.9328 - £ 46.155

Stock Levels
Request the lead time here
Attributes
  • Rail size
    20.0
  • l1
    69.3
  • h1
    30.0
  • l2
    48.5
  • w1
    44.0
Unflanged Carriage 55.0 155.0 100.0 Steel

20158620

Price Range
£ 273.666 - £ 191.5662

Stock Levels
Request the lead time here
Attributes
  • Rail size
    55.0
  • l1
    155.0
  • h1
    80.0
  • l2
    116.0
  • w1
    100.0
Unflanged Carriage 30.0 105.0 60.0 Steel

20158835

Price Range
£ 101.2146 - £ 70.8492

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    105.0
  • h1
    45.0
  • l2
    78.0
  • w1
    60.0
Unflanged Carriage 45.0 174.0 86.0 Steel

20158590

Price Range
£ 201.1032 - £ 140.7702

Stock Levels
Request the lead time here
Attributes
  • Rail size
    45.0
  • l1
    174.0
  • h1
    70.0
  • l2
    139.0
  • w1
    86.0
Unflanged Carriage 45.0 145.0 86.0 Steel

20158859

Price Range
£ 174.777 - £ 122.349

Stock Levels
Request the lead time here
Attributes
  • Rail size
    45.0
  • l1
    145.0
  • h1
    70.0
  • l2
    110.0
  • w1
    86.0
Unflanged Carriage 15.0 58.6 34.0 Steel

20158507

Price Range
£ 68.3196 - £ 47.8278

Stock Levels
Request the lead time here
Attributes
  • Rail size
    15.0
  • l1
    58.6
  • h1
    28.0
  • l2
    40.2
  • w1
    34.0
Unflanged Carriage 30.0 94.8 60.0 Steel

20158569

Price Range
£ 93.8298 - £ 65.6778

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    94.8
  • h1
    45.0
  • l2
    67.8
  • w1
    60.0