Quantity | Unit price |
---|---|
1 - 9 | £ 64.64 |
10 - 19 | £ 58.18 |
20 - 49 | £ 54.94 |
50 - 99 | £ 51.71 |
100 + | £ 45.25 |
Rail size | 20.0 |
---|---|
l1 | 69.3 |
h1 | 30.0 |
l2 | 48.5 |
w1 | 44.0 |
l3 | 36.0 |
h2 | 4.5 |
h3 | 6.5 |
h4 | 16.3 |
d1 | M5 |
h5 | 8.5 |
d2 | 6.0 |
h6 | 7.1 |
w2 | 32.0 |
w3 | 20.0 |
w4 | 12.0 |
l4 | 15.6 |
l5 | 60.0 |
d3 | 9.5 |
Mx Nm | 289.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue