Quantity | Unit price |
---|---|
1 - 9 | £ 114.07 |
10 - 19 | £ 102.66 |
20 - 49 | £ 96.96 |
50 - 99 | £ 91.26 |
100 + | £ 79.85 |
Rail size | 30.0 |
---|---|
l1 | 130.5 |
h1 | 45.0 |
l2 | 103.5 |
w1 | 60.0 |
l3 | 60.0 |
h2 | 7.0 |
h3 | 12.0 |
h4 | 22.8 |
d1 | M8 |
h5 | 12.0 |
d2 | 9.0 |
h6 | 13.0 |
w2 | 40.0 |
w3 | 28.0 |
w4 | 16.0 |
l4 | 15.6 |
l5 | 80.0 |
d3 | 14.0 |
Mx Nm | 1142.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue