Quantity | Unit price |
---|---|
1 - 9 | £ 171.35 |
10 - 19 | £ 154.22 |
20 - 49 | £ 145.65 |
50 - 99 | £ 137.08 |
100 + | £ 119.95 |
Rail size | 45.0 |
---|---|
l1 | 145.0 |
h1 | 70.0 |
l2 | 110.0 |
w1 | 86.0 |
l3 | 60.0 |
h2 | 8.9 |
h3 | 18.0 |
h4 | 31.1 |
d1 | M10 |
h5 | 17.0 |
d2 | 14.0 |
h6 | 24.5 |
w2 | 60.0 |
w3 | 45.0 |
w4 | 20.5 |
l4 | 16.0 |
l5 | 105.0 |
d3 | 20.0 |
Mx Nm | 2798.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.