Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0535 |
5000 - 19999 | £ 0.0481 |
20000 + | £ 0.0433 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Approximate Cable Holding Diameter | 11.5 mm |
---|---|
Approximate Cable Holding Diameter | 0.453 in |
Compatible Hole Diameter | 22.2 mm |
Compatible Hole Diameter | 0.874 in |
Head Diameter | 23.8 mm |
Head Diameter | 0.937 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.126 in |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Full Material | Nylon 6 |
Colour | Black |
Material Flammability Standard | UL94 V-2 |
Open/Closed | Universal |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.