Menu Search

Universal Cable Bushings

In stock

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Essentra Part Number Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter View
£ 0.506 - £ 0.506 1397 In stock
10021590 £ 0.5074 - £ 0.5074 3793 In stock
£ 0.5287 - £ 0.5287 Request the lead time here
£ 0.3622 - £ 0.3695 Request the lead time here
25.4 mm
34.9 mm
£ 0.4833 - £ 0.4833 82 In stock
£ 0.4691 - £ 0.4691 432 In stock
£ 0.1927 - £ 0.1927 2151 In stock
£ 0.5065 - £ 0.5271 Request the lead time here
25.4 mm
34.9 mm
£ 0.197 - £ 0.197 5574 In stock
10380376 £ 0.24 - £ 0.2503 1981 In stock
25.4 mm
34.9 mm
10261989 £ 0.4726 - £ 0.4918 Request the lead time here
23.8 mm
31.8 mm
10021606 £ 0.6973 - £ 0.6973 Request the lead time here
£ 0.2735 - £ 0.2735 7605 In stock
£ 0.1172 - £ 0.1434 Request the lead time here
7.6 mm
12.7 mm
£ 0.1197 - £ 0.1197 Request the lead time here
£ 0.4748 - £ 0.4748 1385 In stock
£ 0.0735 - £ 0.0908 Request the lead time here
£ 0.0829 - £ 0.1024 Request the lead time here
9.9 mm
19.1 mm
£ 0.0705 - £ 0.087 24730 In stock
11.5 mm
22.2 mm
£ 0.0921 - £ 0.1137 24490 In stock
11.5 mm
25.4 mm
  • of 2
Snap Fit Bushing Universal 1.6 mm Nylon 6/6

10021637

Price Range
£ 0.506 - £ 0.506

Stock Levels
1397 In stock
Attributes
  • Head Diameter
    23.8 mm
  • Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

10021590

Price Range
£ 0.5074 - £ 0.5074

Stock Levels
3793 In stock
Attributes
  • Head Diameter
    37.8 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

10021675

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    23.8 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 34.9 mm 6.4 mm 25.4 mm Nylon

10261675

Price Range
£ 0.3695 - £ 0.3622

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
  • Head Diameter
    37.8 mm
  • Overall Height
    14.3 mm
  • Full Material
    Nylon 6/6
Snap Fit Bushing Universal 1.6 mm Nylon 6/6

10021620

Price Range
£ 0.4833 - £ 0.4833

Stock Levels
82 In stock
Attributes
  • Head Diameter
    21.4 mm
  • Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

10021668

Price Range
£ 0.4691 - £ 0.4691

Stock Levels
432 In stock
Attributes
  • Head Diameter
    21.4 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 1.6 mm Nylon 6/6

10021583

Price Range
£ 0.1927 - £ 0.1927

Stock Levels
2151 In stock
Attributes
  • Head Diameter
    15.2 mm
  • Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Open/Closed 34.9 mm 3.2 mm 25.4 mm PA

10261996

Price Range
£ 0.5271 - £ 0.5065

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
  • Head Diameter
    37.3 mm
  • Overall Height
    10.2 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Universal 1.6 mm Nylon 6/6

10021613

Price Range
£ 0.197 - £ 0.197

Stock Levels
5574 In stock
Attributes
  • Head Diameter
    18.5 mm
  • Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 34.9 mm 3.2 mm 25.4 mm Nylon

10380376

Price Range
£ 0.2503 - £ 0.24

Stock Levels
1981 In stock
Attributes
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
  • Head Diameter
    37.8 mm
  • Overall Height
    11.5 mm
  • Full Material
    Nylon 6/6
Snap Fit Bushing Open/Closed 31.8 mm 3.2 mm 23.8 mm PA

10261989

Price Range
£ 0.4918 - £ 0.4726

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    23.8 mm
  • Compatible Hole Diameter
    31.8 mm
  • Head Diameter
    37.3 mm
  • Overall Height
    10.3 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

10021606

Price Range
£ 0.6973 - £ 0.6973

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    40.9 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

10021651

Price Range
£ 0.2735 - £ 0.2735

Stock Levels
7605 In stock
Attributes
  • Head Diameter
    18.5 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 12.7 mm 6.4 mm 7.6 mm Nylon

10261620

Price Range
£ 0.1434 - £ 0.1172

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    7.6 mm
  • Compatible Hole Diameter
    12.7 mm
  • Head Diameter
    15.2 mm
  • Overall Height
    13.8 mm
  • Full Material
    Nylon 6/6
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

10021644

Price Range
£ 0.1197 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.2 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    9.8 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

10021682

Price Range
£ 0.4748 - £ 0.4748

Stock Levels
1385 In stock
Attributes
  • Head Diameter
    27.0 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 0.812 in 12.7 mm 22.6 mm Black Nylon 6

10221426

Price Range
£ 0.0908 - £ 0.0735

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    22.6 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm
  • Full Material
    Nylon 6
  • Colour
    Black
Snap Fit Bushing Universal 19.1 mm 0.125 in 9.9 mm Nylon 6

10361245

Price Range
£ 0.1024 - £ 0.0829

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    9.9 mm
  • Compatible Hole Diameter
    19.1 mm
  • Head Diameter
    21.4 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm
Snap Fit Bushing Universal 22.2 mm 0.125 in 11.5 mm Nylon 6

10361252

Price Range
£ 0.087 - £ 0.0705

Stock Levels
24730 In stock
Attributes
  • Approximate Cable Holding Diameter
    11.5 mm
  • Compatible Hole Diameter
    22.2 mm
  • Head Diameter
    23.8 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
Snap Fit Bushing Universal 25.4 mm 0.125 in 11.5 mm Nylon 6

10361269

Price Range
£ 0.1137 - £ 0.0921

Stock Levels
24490 In stock
Attributes
  • Approximate Cable Holding Diameter
    11.5 mm
  • Compatible Hole Diameter
    25.4 mm
  • Head Diameter
    27 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm