Quantity | Unit price |
---|---|
500 - 4999 | £ 0.3623 |
5000 + | £ 0.3551 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Approximate Cable Holding Diameter | 25.4 mm |
---|---|
Approximate Cable Holding Diameter | 1 in |
Compatible Hole Diameter | 34.9 mm |
Compatible Hole Diameter | 1.374 in |
Head Diameter | 37.8 mm |
Head Diameter | 1.488 in |
Overall Height | 14.3 mm |
Overall Height | 0.563 in |
Full Material | Nylon 6/6 |
Colour | Black |
Material Flammability Standard | UL94 V-2 |
Open/Closed | Universal |
Special Features | Heat Stabilized |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.