Quantity | Unit price |
---|---|
200 + | £ 0.4599 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Approximate Cable Holding Diameter | 12.7 mm |
---|---|
Approximate Cable Holding Diameter | 0.500 in |
Compatible Hole Diameter | 19.1 mm |
Compatible Hole Diameter | 0.752 in |
Flange Thickness | 1.2 mm |
Flange Thickness | 0.047 in |
Head Diameter | 21.4 mm |
Head Diameter | 0.843 in |
Overall Height | 9.9 mm |
Overall Height | 0.39 in |
Full Material | Polyamide 66 |
Colour | Black |
Material Flammability Standard | UL94 V-2 |
Open/Closed | Universal |
UL/CSA Description | UL E320906 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.