Menu Search

Vent Plugs

In stock

Vent Plugs are innovative and versatile plugs designed to provide effective sealing solutions while allowing controlled ventilation in a wide range of applications. These plugs are engineered to excel in industries such as automotive, electronics, and manufacturing, where pressure differentials or temperature variations may occur. With their unique characteristics and numerous benefits, Vent Plugs offer a reliable solution to seal openings and regulate airflow.

One of the main characteristics of Vent Plugs is their high-quality construction. These plugs are typically made from durable materials such as rubber or silicone, ensuring excellent sealing performance and long-lasting durability. They feature a compact design with a secure fit, preventing air, moisture, and contaminants from entering or escaping the sealed space. Additionally, Vent Plugs are designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal. This venting capability is essential in applications where pressure equalization or temperature regulation is crucial to prevent damage or malfunctions.

  • Material: Stainless Steel, PA
  • Colour: Natural, Grey, Black, White, Brass
  • Material Flammability Standard: UL94 V-2


Series Code :SR6260, SR1708, SR1086, SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Show less filters Show more filters
87 results
Product SKUs information
Item Code Price range Availability HD D Thread Size Colour H Type View
1334478 £ 19.4009 - £ 20.2104 534 In stock
M40
Black
1334482 £ 46.5865 - £ 48.5293 4 In stock
M40
Brass
£ 6.5264 - £ 9.137 300 In stock
Grey
£ 5.9948 - £ 8.3927 Request the lead time here
M12
Grey
£ 6.6195 - £ 9.2673 200 In stock
M16
Grey
£ 6.5264 - £ 9.137 86 In stock
Black
£ 5.9948 - £ 8.3927 Request the lead time here
M12
Grey
£ 7.0448 - £ 9.8628 500 In stock
M20
Grey
34002763E £ 6.5264 - £ 9.137 500 In stock
Grey
£ 29.0568 - £ 40.6795 Request the lead time here
M40
Grey
£ 6.1675 - £ 8.6346 Request the lead time here
M12
Black
£ 5.9948 - £ 8.3927 Request the lead time here
M12
Grey
£ 6.6195 - £ 9.2673 400 In stock
M16
Grey
£ 6.5264 - £ 9.137 400 In stock
Grey
£ 5.9948 - £ 8.3927 200 In stock
M12
Black
£ 6.6195 - £ 9.2673 Request the lead time here
M16
Black
£ 15.8842 - £ 22.2379 50 In stock
M12
Natural
£ 0.5725 - £ 0.5961 15147 In stock
White
£ 0.8462 - £ 0.881 4666 In stock
Black
1334473 £ 4.1689 - £ 4.2498 144 In stock
M12
Grey
  • of 5
Vent Plug IP68 0.6 bar M40 18.0 mm PA Black

1334478

Price Range
£ 20.2104 - £ 19.4009

Stock Levels
534 In stock
Attributes
  • Thread Size
    M40
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3923509000
Vent Plug IP68 0.6 bar M40 8.0 mm Stainless Steel

1334482

Price Range
£ 48.5293 - £ 46.5865

Stock Levels
4 In stock
Attributes
  • Thread Size
    M40
  • Material
    Stainless Steel
  • Colour
    Brass
  • Commodity Code
    7326909890
Vent Plug 120L/H (70mbar) PA Grey

34002735E

Price Range
£ 9.137 - £ 6.5264

Stock Levels
300 In stock
Attributes
  • Material
    PA
  • Colour
    Grey
  • Commodity Code
    3926909790
Vent Plug 25L/H (70mbar) M12 6.0 mm PA Grey

34002740E

Price Range
£ 8.3927 - £ 5.9948

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Material
    PA
  • Colour
    Grey
  • Commodity Code
    3926909790
Vent Plug 120L/H (70mbar) M16 10.0 mm PA Grey

34002744E

Price Range
£ 9.2673 - £ 6.6195

Stock Levels
200 In stock
Attributes
  • Thread Size
    M16
  • Material
    PA
  • Colour
    Grey
  • Commodity Code
    3926909790
Vent Plug 120L/H (70mbar) PA Black

34002749E

Price Range
£ 9.137 - £ 6.5264

Stock Levels
86 In stock
Attributes
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Vent Plug 120L/H (70mbar) M12 6.0 mm PA Grey

34002754E

Price Range
£ 8.3927 - £ 5.9948

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Material
    PA
  • Colour
    Grey
  • Commodity Code
    3926909790
Vent Plug 1350L/H (70mbar) M20 10.0 mm PA Grey

34002759E

Price Range
£ 9.8628 - £ 7.0448

Stock Levels
500 In stock
Attributes
  • Thread Size
    M20
  • Material
    PA
  • Colour
    Grey
  • Commodity Code
    3926909790
Vent Plug 450L/H (70mbar) PA Grey

34002763E

Price Range
£ 9.137 - £ 6.5264

Stock Levels
500 In stock
Attributes
  • Material
    PA
  • Colour
    Grey
  • Commodity Code
    3926909790
Vent Plug 120L/H (70mbar) M40 18.0 mm PA Grey

34002767E

Price Range
£ 40.6795 - £ 29.0568

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M40
  • Material
    PA
  • Colour
    Grey
  • Commodity Code
    3926909790
Vent Plug 450L/H (70mbar) M12 10.0 mm PA Black

34002771E

Price Range
£ 8.6346 - £ 6.1675

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Vent Plug 300L/H (70mbar) M12 6.0 mm PA Grey

34002775E

Price Range
£ 8.3927 - £ 5.9948

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Material
    PA
  • Colour
    Grey
  • Commodity Code
    3926909790
Vent Plug 750L/H (70mbar) M16 10.0 mm PA Grey

34002779E

Price Range
£ 9.2673 - £ 6.6195

Stock Levels
400 In stock
Attributes
  • Thread Size
    M16
  • Material
    PA
  • Colour
    Grey
  • Commodity Code
    3926909790
Vent Plug 750L/H (70mbar) PA Grey

34002784E

Price Range
£ 9.137 - £ 6.5264

Stock Levels
400 In stock
Attributes
  • Material
    PA
  • Colour
    Grey
  • Commodity Code
    3926909790
Vent Plug 300L/H (70mbar) M12 6.0 mm PA Black

34002789E

Price Range
£ 8.3927 - £ 5.9948

Stock Levels
200 In stock
Attributes
  • Thread Size
    M12
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Vent Plug 750L/H (70mbar) M16 10.0 mm PA Black

34002793E

Price Range
£ 9.2673 - £ 6.6195

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Vent Plug 25L/H (70mbar) M12 6.0 mm PA Natural

34002798E

Price Range
£ 22.2379 - £ 15.8842

Stock Levels
50 In stock
Attributes
  • Thread Size
    M12
  • Material
    PA
  • Colour
    Natural
  • Commodity Code
    7326909890
Ventilation Plug 25.0 mm PA White

123102550001

Price Range
£ 0.5961 - £ 0.5725

Stock Levels
15147 In stock
Attributes
  • Material
    PA
  • Colour
    White
  • Commodity Code
    3926909790
Ventilation Plug 43.0 mm PA Black

123104359901

Price Range
£ 0.881 - £ 0.8462

Stock Levels
4666 In stock
Attributes
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3923509000
Vent Plug IP68 0.6 bar M12 10.0 mm PA Grey

1334473

Price Range
£ 4.2498 - £ 4.1689

Stock Levels
144 In stock
Attributes
  • Thread Size
    M12
  • Material
    PA
  • Colour
    Grey
  • Commodity Code
    3926909790