Menu Search

Vented Countersunk Machine Screws

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Ideally suited for usage in sealed enclosures, housings, and machinery.
  • Hexagonal drives are suitable for precision assembling.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Item Code Price range Availability D3 H1 d2 Material A/F d1 l1 View
£ 6.0531 - £ 8.0708 Request the lead time here
1.8
6.5
24.0
304 Stainless Steel
8.0
M12
50.0
£ 3.3716 - £ 4.4955 Request the lead time here
1.0
2.3
8.0
316 Stainless Steel
2.5
M4
25.0
£ 2.6991 - £ 3.6017 34 In stock
1.3
2.8
10.0
316 Stainless Steel
3.0
M5
16.0
£ 4.3716 - £ 5.823 62 In stock
1.3
2.8
10.0
316 Stainless Steel
3.0
M5
40.0
£ 3.7876 - £ 5.0442 213 In stock
1.6
3.3
12.0
316 Stainless Steel
4.0
M6
30.0
£ 2.1681 - £ 2.8938 111 In stock
1.3
2.8
10.0
316 Stainless Steel
3.0
M5
6.0
£ 2.9823 - £ 3.9734 98 In stock
1.3
2.8
10.0
316 Stainless Steel
3.0
M5
20.0
£ 2.9115 - £ 3.8761 Request the lead time here
1.8
4.4
16.0
316 Stainless Steel
5.0
M8
16.0
£ 4.0177 - £ 5.3539 Request the lead time here
1.3
2.8
10.0
316 Stainless Steel
3.0
M5
35.0
£ 4.6991 - £ 6.2654 Request the lead time here
1.8
5.5
20.0
316 Stainless Steel
6.0
M10
35.0
£ 5.1946 - £ 6.9203 Request the lead time here
1.8
6.5
24.0
316 Stainless Steel
8.0
M12
30.0
£ 5.0442 - £ 6.7256 Request the lead time here
1.8
5.5
20.0
316 Stainless Steel
6.0
M10
40.0
£ 4.3185 - £ 5.7522 Request the lead time here
1.8
6.5
24.0
316 Stainless Steel
8.0
M12
20.0
£ 6.5221 - £ 8.6902 Request the lead time here
1.8
6.5
24.0
316 Stainless Steel
8.0
M12
45.0
£ 4.4424 - £ 5.9203 Request the lead time here
1.8
4.4
16.0
316 Stainless Steel
5.0
M8
45.0
£ 4.00 - £ 5.3362 Request the lead time here
1.8
5.5
20.0
316 Stainless Steel
6.0
M10
25.0
£ 5.3982 - £ 7.1946 Request the lead time here
1.8
5.5
20.0
316 Stainless Steel
6.0
M10
45.0
£ 2.1858 - £ 2.9115 Request the lead time here
0.8
1.3
3.8
304 Stainless Steel
1.3
M2
10.0
£ 1.7787 - £ 2.3716 53 In stock
0.8
1.3
3.8
316 Stainless Steel
1.3
M2
5.0
£ 2.1946 - £ 2.9292 Request the lead time here
0.8
1.3
3.8
316 Stainless Steel
1.3
M2
10.0
  • of 9
Vented Screw Countersunk Head M12 50.0 304 Stainless Steel

20238414

Price Range
£ 8.0708 - £ 6.0531

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M4 25.0 316 Stainless Steel

20238636

Price Range
£ 4.4955 - £ 3.3716

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M5 16.0 316 Stainless Steel

20238704

Price Range
£ 3.6017 - £ 2.6991

Stock Levels
34 In stock
Attributes
  • l1
    16.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M5 40.0 316 Stainless Steel

20238759

Price Range
£ 5.823 - £ 4.3716

Stock Levels
62 In stock
Attributes
  • l1
    40.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M6 30.0 316 Stainless Steel

20238827

Price Range
£ 5.0442 - £ 3.7876

Stock Levels
213 In stock
Attributes
  • l1
    30.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M5 6.0 316 Stainless Steel

20238667

Price Range
£ 2.8938 - £ 2.1681

Stock Levels
111 In stock
Attributes
  • l1
    6.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M5 20.0 316 Stainless Steel

20238711

Price Range
£ 3.9734 - £ 2.9823

Stock Levels
98 In stock
Attributes
  • l1
    20.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M8 16.0 316 Stainless Steel

20238889

Price Range
£ 3.8761 - £ 2.9115

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M8
  • d2
    16.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Countersunk Head M5 35.0 316 Stainless Steel

20238742

Price Range
£ 5.3539 - £ 4.0177

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M10 35.0 316 Stainless Steel

20239015

Price Range
£ 6.2654 - £ 4.6991

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M12 30.0 316 Stainless Steel

20239091

Price Range
£ 6.9203 - £ 5.1946

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M10 40.0 316 Stainless Steel

20239022

Price Range
£ 6.7256 - £ 5.0442

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M12 20.0 316 Stainless Steel

20239077

Price Range
£ 5.7522 - £ 4.3185

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M12 45.0 316 Stainless Steel

20239121

Price Range
£ 8.6902 - £ 6.5221

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M8 45.0 316 Stainless Steel

20238940

Price Range
£ 5.9203 - £ 4.4424

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M8
  • d2
    16.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Countersunk Head M10 25.0 316 Stainless Steel

20238995

Price Range
£ 5.3362 - £ 4.00

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M10 45.0 316 Stainless Steel

20239039

Price Range
£ 7.1946 - £ 5.3982

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M2 10.0 304 Stainless Steel

20244521

Price Range
£ 2.9115 - £ 2.1858

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2 5.0 316 Stainless Steel

20244613

Price Range
£ 2.3716 - £ 1.7787

Stock Levels
53 In stock
Attributes
  • l1
    5.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2 10.0 316 Stainless Steel

20244644

Price Range
£ 2.9292 - £ 2.1946

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3