Menu Search

Vented Screws - Hex Head

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
144 results
Product SKUs information
Item Code Price range Availability d2 H1 Material A/F l1 d1 View
£ 4.1858 - £ 5.5752 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
35.0
M6
£ 4.1061 - £ 5.469 Request the lead time here
1.8
6.4
316 Stainless Steel
17.0
20.0
M10
£ 7.1858 - £ 9.5752 Request the lead time here
1.8
7.5
316 Stainless Steel
19.0
45.0
M12
£ 8.0442 - £ 10.7256 Request the lead time here
1.8
10.0
316 Stainless Steel
24
35.0
M16
£ 6.1946 - £ 8.2566 Request the lead time here
1.8
6.4
316 Stainless Steel
17.0
50.0
M10
£ 8.6017 - £ 11.469 Request the lead time here
1.8
10.0
316 Stainless Steel
24
40.0
M16
£ 7.4955 - £ 9.9911 Request the lead time here
1.8
10.0
316 Stainless Steel
24
30.0
M16
£ 2.8849 - £ 3.8407 53 In stock
1.3
3.5
304 Stainless Steel
8.0
16.0
M5
£ 10.823 - £ 14.4247 Request the lead time here
1.8
10.0
316 Stainless Steel
24
60.0
M16
£ 5.1681 - £ 6.8938 18 In stock
1.8
7.5
304 Stainless Steel
19.0
30.0
M12
£ 2.9646 - £ 3.9557 88 In stock
1.8
5.3
304 Stainless Steel
13.0
16.0
M8
£ 7.3716 - £ 9.823 Request the lead time here
1.8
10.0
304 Stainless Steel
24
40.0
M16
£ 6.9292 - £ 9.2389 Request the lead time here
1.8
10.0
304 Stainless Steel
24
35.0
M16
£ 6.0619 - £ 8.0796 Request the lead time here
1.8
10.0
304 Stainless Steel
24
25.0
M16
£ 6.4955 - £ 8.6637 Request the lead time here
1.8
10.0
304 Stainless Steel
24
30.0
M16
£ 2.9823 - £ 3.9734 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
16.0
M4
£ 8.23 - £ 10.9734 Request the lead time here
1.8
10.0
304 Stainless Steel
24
50.0
M16
£ 2.1504 - £ 2.8672 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
6.0
M4
£ 3.761 - £ 5.0088 106 In stock
1.8
6.4
304 Stainless Steel
17.0
20.0
M10
£ 2.2212 - £ 2.9646 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
6.0
M5
  • of 8
Vented Screw Hex Head M6 35.0 316 Stainless Steel

20237400

Price Range
£ 5.5752 - £ 4.1858

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M10 20.0 316 Stainless Steel

20237547

Price Range
£ 5.469 - £ 4.1061

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M12 45.0 316 Stainless Steel

20237684

Price Range
£ 9.5752 - £ 7.1858

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M16 35.0 316 Stainless Steel

20237738

Price Range
£ 10.7256 - £ 8.0442

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M10 50.0 316 Stainless Steel

20237608

Price Range
£ 8.2566 - £ 6.1946

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M16 40.0 316 Stainless Steel

20237745

Price Range
£ 11.469 - £ 8.6017

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 30.0 316 Stainless Steel

20237721

Price Range
£ 9.9911 - £ 7.4955

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M5 16.0 304 Stainless Steel

20227203

Price Range
£ 3.8407 - £ 2.8849

Stock Levels
53 In stock
Attributes
  • l1
    16.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M16 60.0 316 Stainless Steel

20237776

Price Range
£ 14.4247 - £ 10.823

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M12 30.0 304 Stainless Steel

20229030

Price Range
£ 6.8938 - £ 5.1681

Stock Levels
18 In stock
Attributes
  • l1
    30.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M8 16.0 304 Stainless Steel

20227005

Price Range
£ 3.9557 - £ 2.9646

Stock Levels
88 In stock
Attributes
  • l1
    16.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M16 40.0 304 Stainless Steel

20237035

Price Range
£ 9.823 - £ 7.3716

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 35.0 304 Stainless Steel

20237028

Price Range
£ 9.2389 - £ 6.9292

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 25.0 304 Stainless Steel

20237004

Price Range
£ 8.0796 - £ 6.0619

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 30.0 304 Stainless Steel

20237011

Price Range
£ 8.6637 - £ 6.4955

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M4 16.0 316 Stainless Steel

20237189

Price Range
£ 3.9734 - £ 2.9823

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M16 50.0 304 Stainless Steel

20237059

Price Range
£ 10.9734 - £ 8.23

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M4 6.0 304 Stainless Steel

20228927

Price Range
£ 2.8672 - £ 2.1504

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M10 20.0 304 Stainless Steel

20230029

Price Range
£ 5.0088 - £ 3.761

Stock Levels
106 In stock
Attributes
  • l1
    20.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M5 6.0 304 Stainless Steel

20236670

Price Range
£ 2.9646 - £ 2.2212

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0