Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Adjustable Plate Hex Nuts

 (24 product groups)

List Grid

Adhesive Cable Clamp

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR2068

Adjustable Cable Clamps

These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.

They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes. Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Adjustable Feet - Chrome Capped

Our range of Chrome Capped Feet includes, Threaded Adjustable Feet, also known as Adjustable Rubber Feet. These Chrome Capped Adjustable Feet have an attractive chrome metal cover shell. They are an ideal choice for uneven surfaces.

Our range includes adjustable levelling feet made from Black Polyethylene (PE) with a non-tilt design that provides extra stability. They help protect floor surfaces from abrasion. Also available are Low Profile Adjustable Feet with a bright zinc plated steel stud.

M10 Adjustable Feet and M8 Adjustable Feet available, as well as other thread size options.

Adjustable Feet - Non Articulating

Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.

Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.

  • Foot Material: Polyamide, Polyethylene (PE) and Polypropylene (PP)
  • Foot Colour: Black
  • Thread Material: Steel
  • Thread Sizes: M6, M8, M10 and M12.

Adjustable Feet - Standard/Non Articulating

Adjustable Machine Feet, also known as Heavy Duty Adjustable Feet or Adjustable Levelling Feet, allow adjustment under load, while the base remains stationary. These adjustable feet adjust to uneven surfaces, and level machine tools, electronic racks and other similar applications.

Made from Black Polypropylene (PP), our Adjustable Plastic Feet provide a smooth, non-abrasive surface that helps protect floors and keep applications level.

An adjustable foot can be used with threaded inserts that are available to purchase separately.

Adjustable Wire Clip

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.

Adjusters - Level Mount

Adjusters - Level Mount adjust to uneven surfaces and level machine tools, electronic racks, and similar applications.

Cable Clamps - Plug In, Adjustable

These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.

It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.

  • Material: PA
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Castor Fittings

A mixture of Castor Fittings, including; castor fitting plates, metal or plastic sockets, gripneck and threaded stems. Compatible with castors with a blind hole mount. Choose according to desired attachment method and size of castor mounting holes. A choice of material options to suit your application needs.

Flexible Steel Cable Clamps

These Flexible Steel Clamps are fasteners for bundling, clamping, securing, and organising cables, wires, or tubing. It provides great strength and corrosion resistance while preventing drooping, tangling, or coming into touch with other components. The vinyl coating holds the cable and insulates it.

The adaptability of these clamps enables simple cable routing and placement while allowing variations in cable diameter or length. They are commonly used in applications involving vibration, movement, or severe conditions.

These cable clamps' flexible form enables simple installation and adjustment screw mounting into place, making them excellent for usage in various sectors such as automotive, electrical, and construction.

Series Code :SR2150

Glides - Adjustable Tilt

Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.

Suitable for use with Threaded Inserts.

  • Thread Sizes include; M6, M8 and M10.

Glides- Adjustable/Smooth Based

Glides with adjustable, smooth base.

HVAC Leaf Hinges

HVAC Hinges are heavy duty free swinging hinges ideal for large flush fitting doors. They are suitable for air conditioning units, electrical panels and machinery panels. This range propose a selection of designs and materials to suit both aesthetic appearance, environment and application requirements. Customers buying this product might also be interested in our range of weather stripping gaskets.

Hexagon Steel Nuts

Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. They are used with steel or stainless steel lead screws for low rotational speeds, manual control, clamping or locking actions, and dead weight reception.

Due to its material, it is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread hexagon steel nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.

  • Used in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion.
  • It is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.
Material: SteelColour: Material Flammability Standard:

Industrial Articulated Feet - Stainless Steel

This range of Industrial Articulated Feet feature a threaded stud made from 304 Stainless Steel attached to a black Polyamide (PA) base, providing a maximum articulation of 30. Ideal for use in Food Production Industries and Catering.

Integral Seal Hex Nuts

Integral Seal Nuts are a type of fastener with an integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit. These nuts provide reliable protection while simplifying the assembly process and eliminating the need for additional sealing components. They prevent the entry of water, dust, or other contaminants providing bi-directional sealing.

This range of Integral Seal hexagonal nuts incorporates an O-ring which is compressed and squeezed between the nut and mating component.

They are suitable for temperatures from -100C to +260C and are reusable. Integral Seal Nuts are used in applications such as cabinets or used in the automotive, machinery and electric industries.

  • It provides a reliable and watertight connection while simplifying the assembly process and eliminating the need for additional sealing components.
  • It incorporates an O-ring which is compressed and squeezed between the nut and the mating surface.
  • Suitable for temperatures from -100C to +260C and are reusable.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code:

Levelling Feet - Bolt Down/Low Profile

Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.

Levelling Feet - Stud Mount/Swivel Base/Plastic

Levelling Feet with Stud Mount and Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Series Code :SR1569

Machine Feet - Premium

Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.

Machine Feet - Standard

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Series Code :SR1545

Machine Levelling Feet

Machine Levelling Feet are an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.

Standard Hex Nuts - Plastic

Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.

Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.

  • Colours: Black, Brown, Natural, Transparent, Grey.

Our Plastic Hex Nuts are regularly purchased with Retaining Washers.

Stud Mount Levelling Feet - Plastic Rigid Base

Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Stud Mount Levelling Feet - Plastic Swivel Base

Stud Mount Levelling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.