Menu Search

We found 5 product types for Heat Shrink Tubing, Rods

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Heat Shrink Tubing

List Grid

Fully Threaded Studs & Rods

Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.

Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.

  • Colour: Natural
  • Rod & Stud Lengths included, but are not limited to; 20cm and 100cm.

Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.

Heat Shrink Tubing - 2:1, Clear

Clear Heat Shrink Tubing, also known as Clear Heatshrink, is versatile in terms of application possibilities. This Clear Heat Shrink has a low shrinking temperature, high flexibility and superior mechanical strength.

Clear Heat Shrink Tube is widely used in the fields of communication, electronics and specialist vehicle. The Clear Shrink Tubing is ideal for applications where the flame retardant property is not required, but electrical insulation and mechanical performance are important.

Made from Crosslinked Polyolefin, this Heat Shrink Tubing conforms to substrates more uniformly, with less longitudinal variation rather than most PVC tubing. The polished surface is an attractive covering for many automotive, appliance and consumer-goods applications.

  • Tube Shapes: Round and Flat
  • Colour: Clear
  • Non-Adhesive
  • RoHS Compliant
  • 2:1 Shrink Ratio

Heat Shrink Tubing - 2:1, Yellow & Green Striped

The range of general purpose Heat Shrink Tubing is versatile in terms of application possibilities and style and colour options. The specially designed formulation ensures the tubing to meet the standard of UL224. It is free from environmentally harmful substances such as PBBOs, PBBs and PBBEs. No dioxin is produced when the tubing is burnt. With a low shrinking temperature, high flexibility and superior mechanical strength this product is widely used in the fields of communication, electronics and specialist vehicles. The yellow and green striped version is highly flame retardant, has a high UV resistance and has excellent physical, chemical and electrical properties

Heat Shrink Tubing - 3:1, Adhesive Lined

Adhesive Lined Heat Shrink Tubing provides insulation and sealing on applications like wire harnesses and splices. This tubing is available in a variety of colors to code components and is Ro. HS compliant. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Heat Shrink Tubing - No Adhesive

Heat Shrink Tubing is made from Crosslinked Polyolefin. This heatshrink is versatile in terms of application possibilities, and colour options.

Our non adhesive head shrink is highly flexible and is widely used for electrical insulation, as it protects in-line components, disconnect terminals and splices with its high insulation properties, and excellent resilience. The heat shrink sleeving bundles wires for very flexible, light-duty harnesses, and can be used to identify and colour code cables and wires, as well as terminals and components.

Operating Temperature: -67F up to 257F (-55C to 125C). Minimum Shrink Temperature: 158F (70C). Minimum Full Recovery Temperature: 212F (100C).

Colour choices include; Red, Blue, White and Black Head Shrink Tubing.

  • UL Approval: 125C VW-1 600V
  • File Number: E204071
  • RoHS Compliant
  • Flame retardant and highly flexible.